mPSU-W1AC-48DC-1500

Enclosed

mPSU Series

mPSU-W1AC-48DC-1500

Output Voltage

48V

Output Power

1500W

Output Current

31.3A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

333 x 127 x 40.6 mm

13.11” x 5.00” x 1.60”

Unit Weight

2.2 (4.41 lb)

Part Number
EOE15021086 mPSU Modular Power Solution 1-phase 48V 1500W
Highlights & Features
  • Scalable modular power platform
    150–1500 W modules in 1U design combine in stand-alone, series, parallel and mixed configurations to scale power, voltage and system architecture.
  • Medical-Grade Reliability
    Designed according to IEC 60601-1 & IEC 62368-1 requirements with low leakage current, supporting demanding medical and industrial applications requiring high safety standards.
  • Digital configuration and monitoring
    Adjust and monitor voltage, current limits, fan control and other system parameters via communication interfaces (CANopen, Modbus).
  • User-friendly plug-and-play connectivity
    Plug-and-play connector design eliminates complex wiring, reduces installation errors, and removes the need for specialized personnel, enabling faster commissioning and easier servicing.
  • Flexible system configuration
    Up to 16 modules in 4×4 rack configuration possible.
  • Configurable battery charging
    Supports CC-CV charging profiles for lithium-ion batteries and configurable battery applications.
  • 10 sec. recurring 20% Power Boost
    Provides additional power for 10 seconds with 50 seconds recovery time for dynamic load requirements.
  • Standardized dimensions and easy service access
    1U design with front-access connections.
  • Low acoustic noise
    Optimized fan control and intelligent load-dependent cooling ensure exceptionally quiet operation while maintaining reliable thermal performance.
  • Intelligent thermal management
    Standard and customized fan speed control optimizes cooling performance according to system load.
  • Outstanding EMC performance
    Exceeds EMC Class B requirements by 6 dB across multiple operating points throughout the full power range, simplifying system integration and compliance.
Applications
mPSU-W1AC-48DC-1500
mPSU-W1AC-48DC-1500

Enclosed

mPSU Series

mPSU-W1AC-48DC-1500

Part Number
EOE15021086 mPSU Modular Power Solution 1-phase 48V 1500W
Highlights & Features
  • Scalable modular power platform
    150–1500 W modules in 1U design combine in stand-alone, series, parallel and mixed configurations to scale power, voltage and system architecture.
  • Medical-Grade Reliability
    Designed according to IEC 60601-1 & IEC 62368-1 requirements with low leakage current, supporting demanding medical and industrial applications requiring high safety standards.
  • Digital configuration and monitoring
    Adjust and monitor voltage, current limits, fan control and other system parameters via communication interfaces (CANopen, Modbus).
  • User-friendly plug-and-play connectivity
    Plug-and-play connector design eliminates complex wiring, reduces installation errors, and removes the need for specialized personnel, enabling faster commissioning and easier servicing.
  • Flexible system configuration
    Up to 16 modules in 4×4 rack configuration possible.
  • Configurable battery charging
    Supports CC-CV charging profiles for lithium-ion batteries and configurable battery applications.
  • 10 sec. recurring 20% Power Boost
    Provides additional power for 10 seconds with 50 seconds recovery time for dynamic load requirements.
  • Standardized dimensions and easy service access
    1U design with front-access connections.
  • Low acoustic noise
    Optimized fan control and intelligent load-dependent cooling ensure exceptionally quiet operation while maintaining reliable thermal performance.
  • Intelligent thermal management
    Standard and customized fan speed control optimizes cooling performance according to system load.
  • Outstanding EMC performance
    Exceeds EMC Class B requirements by 6 dB across multiple operating points throughout the full power range, simplifying system integration and compliance.
Output Voltage

48V

Output Power

1500W

Output Current

31.3A

Input Voltage Range

90-264Vac

Dimensions

333 x 127 x 40.6 mm

13.11” x 5.00” x 1.60”

Unit Weight

2.2 (4.41 lb)

Applications

Download

Download

Datasheet

Uploaded on 04-Sep-2026

Image

Uploaded on 09-Oct-2026

App Notes

Uploaded on 04-Sep-2026

CANOpen Protocol Specification

Uploaded on 04-Sep-2026

MODBUS RTU Protocol Specification

Uploaded on 04-Sep-2026

BIS

Uploaded on 04-Sep-2026

CCC

Uploaded on 04-Sep-2026

CE

Uploaded on 04-Sep-2026

UKCA

Uploaded on 04-Sep-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!