Input: JST: B2P3-VH(LF)(SN) or equivalent Output: M4 x 0.7 Control: HIROSE: DF1BZ-4DP-2.5DSA or equivalent Control: HIROSE: DF1BZ-4DP-2.5DS or equivalent JST : B2B-EH-A(LF)(SN) or equivalent (only 12V for DC FAN) JST : S2B-EH(LF)(SN) or equivalent (for DC FAN)
Unit Weight
0.56 kg (1.23 lb)
Dimensions
138.6 x 88.2 x
38.4 mm 5.46” x
3.47” x
1.51”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
-30 °C to +85 °C (-40 °C Cold Start)
Storage Temperature
-40 °C to +85 °C
Power De-rating
Temperature Power De-rating (Force Air): > 50°C de-rate power by 1.43% / °C Line Power De-rating: < 115 Vac de-rate power by 0.67% / Vac
Operating Humidity
10-95 % RH (Non-Condensing)
Shock Test (Non-Operating)
50 G, 11 ms, 3 shocks for each direction
Vibration (Non-Operating)
5-500 Hz, 2.09 Grms, 20 minutes for each three axis
Storage Humidity
-
Operating Altitude
Up to 5,000 meters (up to 16,400 feet or 106-54kPa)
Pollution Degree
3
Bump Test (Operating)
-
Over Voltage Category
II
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Main output 105-150% of rated normal voltage, Latch mode
Overload / Overcurrent
Main output 105-185% of rated current, Hiccup Mode
Over Temperature
Latch Mode
Short Circuit
Hiccup Mode (Non-Latching, Auto-Recovery)
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
Class I / II
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
Pollution Degree
-
MTBF
1000K hrs based on Telecordia SR-332
Expected Cap Life Time
-
Case Temperature Rise
-
Safety Certificate
-
Electrical Safety
IEC 62368-1 CB report TUV EN 62368-1 UL 62368-1 and CAN/CSA C22.2 No. 62368-1 IEC 60335-1 CB report IEC61558-1 /-2-16 CB report
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU EN 60601-1: 2006 + A1: 2013 + A12: 2014 & EN 60601-1-2: 2015
Medical Safety
IEC 60601-1 CB report TUV EN60601-1 ANSI/AAMI ES 60601-1+CAN/CSA-C22.2 No.60601-1
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept