PMC-24V600W1RW

Panel Mount

PMC Series

PMC-24V600W1RW

Output Voltage

24V

Output Power

600W

Output Current

25A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

190 x 120 x 61 mm

7.48” x 4.72” x 2.40”

Unit Weight

1.4 kg (3.09 lb)

Highlights & Features
  • Universal AC input range
  • Active PFC with high PF value
  • Meet Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Wide operating temperature range -20°C to 70°C
  • Compact Size
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Built-in constant current circuit for reactive loads
  • Design compliance with Japan PSE (DENAN)
Applications


PMC-24V600W1RW
PMC-24V600W1RW

Panel Mount

PMC Series

PMC-24V600W1RW

Highlights & Features
  • Universal AC input range
  • Active PFC with high PF value
  • Meet Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Wide operating temperature range -20°C to 70°C
  • Compact Size
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Built-in constant current circuit for reactive loads
  • Design compliance with Japan PSE (DENAN)
Output Voltage

24V

Output Power

600W

Output Current

25A

Input Voltage Range

85-264Vac

Dimensions

190 x 120 x 61 mm

7.48” x 4.72” x 2.40”

Unit Weight

1.4 kg (3.09 lb)

Applications

Download

Download

Datasheet

Uploaded on 03-Jun-2025

Manual

Uploaded on 26-Aug-2020

Image

Uploaded on 01-Oct-2026

Mechanical Drawing

Uploaded on 23-Feb-2024

.DXF

Uploaded on 30-Nov-2021

.STP

Uploaded on 18-Jun-2021

CB

Uploaded on 18-Jan-2023

CCC

Uploaded on 03-Jun-2025

CE

Uploaded on 22-May-2020

KC

Uploaded on 22-May-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 13-Aug-2021

UL

Uploaded on 11-Feb-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!