Linear power derate from 100% load at 50°C, to 50% load at 70°C
Operating Humidity
5-95% RH (Non-Condensing)
Shock Test (Non-Operating)
50G, 11ms, 3 shocks for each direction
Vibration (Non-Operating)
-
Storage Humidity
-
Operating Altitude
Up to 5,000 meters (up to 16,400 feet or 106-54kPa)
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
(max) Main output 140% of rated normal voltage, Latch Mode Standby 125% of rated voltage, Latch Mode
Overload / Overcurrent
(max) Main output 160% of rated current Standby 2A max Hiccup Mode(Non-Latching, Auto-Recovery) Fan Output 1.5A max with current limiting protection
Over Temperature
Latch Mode for Main output
Short Circuit
Hiccup Mode, (Non-Latching, Auto-Recovery)
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
(Minimum) at 115Vac, Full Load, 35 °C 500 Khrs based on Telecordia SR-332
Expected Cap Life Time
-
Safety Certificate
IEC 60601-1 CB report TUV EN 60601-1 A11/A12 UL 60601-1+CAN/CSA 60601-1 IEC 60950-1, IEC 62368-1 CB report TUV EN 60950-1, EN 62368-1 UL 60950-1+CAN/CSA 60950-1, UL 62368-1+CAN/CSA 62368-1
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU EN 60601-1: 2006 + A11: 2011 + A1: 2013 + A12: 2014 & EN 60601-1-2: 2015
Medical Safety
IEC 60601-1 CB report TUV EN60601-1 UL 60601-1+CAN/CSA 60601-1
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016, and Electromagnetic Compatibility Regulations 2016, Medical Devices Regulations 2002(UK MDR 2002)
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept