MEB-500A24F AA

Enclosed

MEB Series

MEB-500A24F AA

Output Voltage

24V

Output Power

504W

Output Current

21A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

165.3 x 85.2 x 41 mm

6.51” x 3.35” x 1.61”

Unit Weight

0.66 kg (1.46 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 60950-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • High Power Density
  • Built-in Remote On/Off
  • 5V/1A Standby Output
  • 12V/0.5A Fan Output for System
  • IT & Medical Safety Approvals
Model Description
MEB-500A24F AA Remote On/Off, conformal coating
Applications


MEB-500A24F AA
MEB-500A24F AA

Enclosed

MEB Series

MEB-500A24F AA

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 60950-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • High Power Density
  • Built-in Remote On/Off
  • 5V/1A Standby Output
  • 12V/0.5A Fan Output for System
  • IT & Medical Safety Approvals
Output Voltage

24V

Output Power

504W

Output Current

21A

Input Voltage Range

90-264Vac

Dimensions

165.3 x 85.2 x 41 mm

6.51” x 3.35” x 1.61”

Unit Weight

0.66 kg (1.46 lb)

Applications
Model Description
MEB-500A24F AA Remote On/Off, conformal coating

Download

Download

Datasheet

Uploaded on 10-Nov-2025

Image

Uploaded on 10-Nov-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 29-Nov-2023

CE & UKCA

Uploaded on 03-Nov-2021

cTUVus

Uploaded on 22-Apr-2020

REACH

Uploaded on 13-Feb-2025

RoHS

Uploaded on 13-Feb-2025

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Looking for support for this product?

Looking for support for this product?

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!