MDS-250APB12 AA

Open Frame

MDS Open Frame Series

MDS-250APB12 AA

Output Voltage

12V

Output Power

250W

Output Current

20.84A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

127.3 x 76.5 x 36.1 mm

5.01” x 3.01” x 1.42”

Unit Weight

0.35 kg (0.77 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Up to 150 Watt Convection
  • Up to 500 K Hrs MTBF
  • Suited for Type BF Medical Products
  • 2 × MOPP isolation
Model Description
MDS-250APB12 AB Without Remote On/Off
Applications


MDS-250APB12 AA
MDS-250APB12 AA

Open Frame

MDS Open Frame Series

MDS-250APB12 AA

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Up to 150 Watt Convection
  • Up to 500 K Hrs MTBF
  • Suited for Type BF Medical Products
  • 2 × MOPP isolation
Output Voltage

12V

Output Power

250W

Output Current

20.84A

Input Voltage Range

90-264Vac

Dimensions

127.3 x 76.5 x 36.1 mm

5.01” x 3.01” x 1.42”

Unit Weight

0.35 kg (0.77 lb)

Applications
Model Description
MDS-250APB12 AB Without Remote On/Off

Download

Download

Datasheet

Uploaded on 08-May-2026

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

Enclosed Cover Kit

Uploaded on 22-Apr-2020

BSMI

Uploaded on 05-May-2021

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 08-Jan-2024

CE & UKCA

Uploaded on 01-Sep-2026

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!