PJ-48V150WERA

Open Frame

PJ Series

PJ-48V150WERA

Output Voltage

48V

Output Power

153.6W

Output Current

3.2A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

188 x 85 x 47 mm

7.40” x 3.35” x 1.85”

Unit Weight

0.46 kg (1.01 lb)

Highlights & Features
  • 200% power boost
  • Comply with JAPAN DEN-AN
  • Built-in remote ON/OFF
  • Low profile design
  • Low inrush current / low leakage current
  • High efficiency and power factor to conserve energy
  • Conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Versatile configuration options: Open Frame & Enclosed
Applications


PJ-48V150WERA
PJ-48V150WERA

Open Frame

PJ Series

PJ-48V150WERA

Highlights & Features
  • 200% power boost
  • Comply with JAPAN DEN-AN
  • Built-in remote ON/OFF
  • Low profile design
  • Low inrush current / low leakage current
  • High efficiency and power factor to conserve energy
  • Conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Versatile configuration options: Open Frame & Enclosed
Output Voltage

48V

Output Power

153.6W

Output Current

3.2A

Input Voltage Range

85-264Vac

Dimensions

188 x 85 x 47 mm

7.40” x 3.35” x 1.85”

Unit Weight

0.46 kg (1.01 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Jan-2026

Image

Uploaded on 02-Apr-2026

Mechanical Drawing

Uploaded on 01-Apr-2026

.DXF

Uploaded on 26-Dec-2025

.STP

Uploaded on 26-Dec-2025

CE

Uploaded on 26-Dec-2025

CE & UKCA

Uploaded on 26-Dec-2025

TUV

Uploaded on 26-Dec-2025

UKCA

Uploaded on 26-Dec-2025

UL

Uploaded on 26-Dec-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!