An In-depth Guide: Selecting or Developing the Right Power Supply for Medical Device


Choosing power supplies for medical devices


Standard or custom? That is the question for many of Delta’s medical device customers. Selecting the right power supply is a technical decision as well as a commitment to patient safety and device reliability.


As a leading power supply technology provider, Delta offers comprehensive solutions, ranging from readily available standard power supplies to semi-custom, user-configurable options, and even innovation of the entire power supply.


This article outlines the key considerations when choosing power supplies for various medical devices and introduces Delta’s customization capabilities to assist developers in finding the best power solutions for their systems.


Considerations for Choosing a Power Supply for Healthcare Devices


Compliance with Safety Standards

The 3rd edition of IEC 60601 emphasizes the safety of both operating personnel and patients. This edition introduces a classification system called MOP (Means of Protection) to evaluate medical electrical equipment. Devices that do not come into direct contact with patients and are only used by trained operators fall under the Means of Operator Protection or MOOP category. These typically need to comply with IEC 62368-1 standards for Audio/Visual and Information Technology Equipment (ITE).


When devices have direct physical contact with patients, they fall into the Means of Patient Protection or MOPP category and must meet stricter safety standards, particularly concerning insulation. These products must feature two separate insulation barriers to protect against electric shock. The permissible leakage current decreases as the contact with the patient increases, and devices are classified based on their contact type with the patient.


Low Leakage Currents & Electrical Specifications

Electric currents passing through the body can be fatal, with as little as 40mA being potentially deadly for a healthy person. For those who are anesthetized or weakened by illness, the danger threshold is even lower. Therefore, power supplies for medical devices must meet stringent requirements regarding leakage and stray currents. These limits vary depending on the type of applied part (AP) in contact with the patient.


Determine the medical device’s voltage and current requirements to select a power supply with the appropriate output specifications. Decide whether you need high-efficiency power supplies to reduce heat generation and energy consumption, which are crucial for devices intended for continuous operation.


Patient Environmental

Even if a power supply meets leakage-current and isolation standards, the entire system must still be evaluated for compliance within the patient environment. Patient environment is classified as Type B (Body) when there is no direct physical contact with the patient (e.g., LED lighting in operating theaters, medical laser units). It is classified as Type BF (Body Float) when there is physical contact with the patient or risk to the patient from device failure (e.g., incubators, ultrasonic devices, diagnostic equipment). Meanwhile, Type CF (Cardiac Float) is when there is direct contact with the patient’s heart, with a high risk of injury or death if the device fails (e.g., defibrillators, heart-lung machines).


Thermal management is also a primary concern. Evaluate the power supply’s cooling mechanisms, such as fan-cooled, convection, or conduction cooling, to ensure it can operate reliably without overheating and affecting the patient environment.


EMC Standards

Look for power supplies that meet international medical safety standards, with certifications such as IEC 60601-1, to ensure they are designed to protect both patients and operators. These standards cover essential aspects like electrical safety, electromagnetic compatibility (EMC), and mechanical safety for life-supporting or life-saving devices where faults due to electromagnetic or radio interference can be fatal.


The IEC 60601-1-2 standard’s criteria for electromagnetic interference and immunity are essential in risk management, requiring equipment to withstand HF fields up to 2.7GHz. It also places limits for electrostatic discharge protection, from 6 to 8kV for contact discharge and from 8 to 15kV for air discharge.


Reliability and Durability

Check the power supply’s build quality. A well-constructed power supply significantly impacts the overall reliability and lifespan of the medical device. Therefore, look for power supplies built with high-quality components and durable designs. Standard protection features such as overvoltage protection (OVP), overcurrent protection (OCP), and short-circuit protection (SCP) must also be ensured to safeguard the medical device and patients in case of a malfunction.


Form Factor and Integration

Make sure the power supply’s physical size and mounting options are compatible with the medical device’s design constraints. Also, consider connectivity and integration with the medical device, including the types of connectors and the possibility of modular connections for future expansions or modifications.


Delta offers two categories of medical power supplies: external and internal. The external solution involves a medical adapter that is either a desktop or wall mount. The internal solution has several options, including the medical enclosed power supply with a metal case, and a medical open frame power supply without any mechanical protection such as a case, frame, or housing. There is also a configurable power supply with a metal case and modular design, which allows for more flexible configurations.


Consider options for adjustability and programmability, as some medical applications may need power supplies with adjustable output parameters or programmable features to adapt to different operating modes or patient needs.


Customization and Support

Depending on the application, custom medical power supplies may be necessary to meet unique requirements not addressed by off-the-shelf solutions. Consider the level of technical support and customization services offered by the power supply manufacturer.



The Trusted & Reliable Power Supply for Medical Devices

Delta's standard medical power supply portfolio primarily targets mid to high-end applications. Customers often opt for Delta due to the higher power density, low leakage current, and Class B conducted and radiated EMI interference.


Models
IMA Series MEB Series MEU Series MEP Series MEA Series MEG-A Series

Enclosed power supplies IMA Series

Enclosed medical power supplies MEB Series

Open frame medical power supplies MEU Series

Open frame medical power supplies MEP Series

Medical adapter MEA Series

MEG-A Series configurable power supplies

Output power 400 W~2000 W 500 W~2500 W* 600 W, 650 W 120 W, 200 W 65 W~300 W 16.5 W~3000 W
Number of output Single with 5 V standby Single with 5 V standby Single with 5 V standby and 12 V for fan Single output Single output Up to 18 configurable
Safety certificates IEC 60601, 62368 IEC 60601, 60335, 61558, 62368 IEC 60601, 60335, 61558, 62368 IEC 60601, 60335, 61558, 62368 IEC 60601, 62368 IEC 60601, 62368
Earth and isolation
Type BF, 2 x MOPP
Format Enclosed Enclosed Open frame Open frame Adapter Enclosed
Cooling Fan Fan Convection Convection N/A Fan
EMI Class B
Current sharing Yes Yes Yes - - With single output module
Proven medical applications (selected) Robotic surgery systems, radiology machines, lab machines, aesthetic machines, hematology analyzers, operation tables. Therapy machines, MRI, aesthetic machines, blood analyzers, ultrasound machines. Dialysis machines, dentist equipment, IVD equipment, anesthesia machines, ultrasound. Oxygen concentrators, aesthetic machines. Handheld ultrasound machines, CPAPs, endoscopy machines, medical displays. Laparoscopy surgical systems, microscopy / sequencers, medical laser, imaging systems, spectroscopy instruments.

*2500 W coming soon 



Medical Power Supplies for High-End Applications

For high-end medical equipment, critical requirements include low-noise variable speed fans, adjustable output voltage, active current sharing, low leakage current, and Class B conducted and radiated EMI compliance.


Our IMA and MEB Series include the most high-end single-output medical power supplies available in the market. With an output power capacity of 1000 W and higher, they incorporate up to two variable-speed fans that effectively manage power supply temperature without producing unbearable noise.


These high-efficiency power supplies for medical devices offer adjustable output voltage and active current sharing, providing greater flexibility for end system design and development. Their low leakage current and adherence to conducted and radiated EMI Class B standards contribute to enhanced safety and EMC at the system level. The IMA-S2000 PLUS and MEB-1K5A48T also excel with high peak power to support the start-up of electromechanical components like fans and motors.


Models
IMA-S2000 PLUS MEB-1K5A MEB-2K5A

Enclosed power supplies IMA-S2000

Enclosed medical power supplies MEB-1K5A

Enclosed medical power supplies MEB-2K5A

Output power 2000 W 1500 W 2500 W (coming soon)
Adjustable output range ±20% ±10% -11%~+16%
Dimensions 309.6 x 127 x 40.6 mm 127 x 204 x 40.5 mm 127 x 259 x 40.6 mm
Acoustic noise level < 39 dB(A) @ 50% load, 30 °C30 dB(A) @ 30% load, 25°C
< 45 dB(A) @ 80% load, 25°C
< 45 dB(A) @ 2000W, 30°C
Leakage current (264Vac/63Hz, normal condition) Input-earth < 300 µA
Output-earth < 230 µA
Input-earth < 500 µA
Output-earth < 100 µA
Input-earth < 306 µA
Output-earth < 64 µA
PMbus Yes - Yes
Special highlights Remote on/off, power good, AC good, peak power 3000 W for 5 sec Remote on/off, peak power 2200 W @ 48 V, no load power consumption 1 W Up to 29.5 W/inch3 power density, remote on/off, power good


Medical Power Supplies for Small to Midsize Applications

When it comes to small to mid-sized medical devices, the most significant considerations often revolve around compact size, noiseless convection cooling, peak power, and derating performance.


The MEU and MEP Series are designed and engineered for small to mid-sized, typically portable medical devices, where acoustic noise levels and power density are major concerns. These power supplies offer the most compact options at their respective output levels, preserving internal system space for other functionalities, while their convection cooling design ensures a noiseless operation. Additionally, they outperform competitors with up to a 20% better derating performance, assuring reliable system operation under extreme conditions.


Models
MEU-650A MEP-120A MEP-200A

Open frame medical power supplies MEU-650A

Open frame medical power supplies MEP-120A

Open frame medical power supplies MEP-200A

Output power650 W 120 W 200 W
Dimensions 152.4 x 101.6 x 40 mm 76.2 x 50.8 x 31 mm 101.6 x 50.8 x 28.5 mm
Power density 17.25 W/inch3 16.67 W/inch3 22.3 W/inch3
Energy efficiency Up to 96% Up to 94% Up to 95.4%
Peak power N/A 150 W @ 15 V for 10 spec N/A
Derating 53.3% load @ 70°C 50% load @ 70°C 50% load @ 70°C


Configurable Power Supplies for Advanced Medical Machines

MEG-A Series configurable power supplies are designed for flexibility, offering compact sizes, a wide range of output selections, PMbus capability, lower leakage current, and reversible fans. These qualities make them the ideal power supply for healthcare devices and the most advanced medical systems.


For developers working on the most advanced medical machines, MEG-A Series configurable power supplies offer the flexibility to achieve cutting-edge design. The MEG-A Series is one of the most compact configurable power supplies available in the market, with a power density up to 2.6 times that of its configurable counterparts, allowing system designers the flexibility to optimize limited internal space. The series also offers an adjustable output voltage range from 2V to 60V for varying modules and current configurations.


MEG-A Series supports PMbus and a selection of multiple communication modules, which are ideal for integration with medical IoT in advanced medical systems. It operates efficiently over a broad temperature range with reversible fans providing diverse thermal solutions at the system level. Its user-friendly graphic interface allows users to adjust the output voltage of each module and monitor input voltage, fan speed, and ambient temperature.



MEG-A Series configurable selections


Custom Medical Power Supplies

Delta has been developing and engineering reliable power supplies for medical devices manufactured by the world’s best-known brands for over 50 years. Customers entrust Delta with some of the most challenging power supply design projects to create their next big innovations. Here are two success stories:



 Delta offers a reliable power supply for medical devices


Customer requirement: A 2-in-1 power supply and onboard charger with both AC and DC outputs and extremely low ripple for an ultrasound machine.

A customer wanted to build a high-end portable ultrasound machine that generates crystal-clear, high-resolution ultrasound images. The power supply needed to provide multiple AC and DC outputs and charge batteries simultaneously. Additionally, the ripple from the power supply needed to be further reduced to achieve the desired imaging results. Delta owns several related patents and has extensive experience in reducing ripples. Our first sample met most of the customer’s requirements.


Customer requirement: A fanless power supply with 2 x MOPP isolation, microcontroller-controlled battery management, and durability against extreme shocks and vibrations for an artificial respiration machine.

A customer wanted to build a portable artificial respiration machine that could withstand extreme shocks and vibrations in an ambulance. Since the machine is used in near-patient scenarios, it requires a power supply that is compliant with the most stringent standard – 2 x MOPP isolation. Battery backup and microcontroller-controlled management are also critical as it is a life-saving device. Delta offered a design incorporating digital interaction with analog power train control methods and an intelligent charging function to protect LiFePo4 batteries. Project management and documentation processes also adhered to the required IEC 13485 and IEC 62304 certifications for software and hardware.


Custom medical power supplies by Delta


Innovative & Effective Solutions

“Delta’s R&D did a great job by identifying issues in the customer specs and providing innovative solutions to end up with exactly what we need. Great job done!” – Customer feedback


Delta Electronics has been developing and engineering power supplies for the world's best-known brands since 1971, serving the consumer electronics, appliances, industrial, and medical fields. Thanks to the trust of our customers, in 2022, Delta was ranked as the largest manufacturer of merchant power supplies globally for the third consecutive year*.


We offer top-of-the-line standard products and high-quality customization services to assist medical device brands and manufacturers. Please do not hesitate to contact us for more details to help you choose power supplies for your medical devices.


*Source: Micro-Tech Consultants



関連ニュース

Enhancing Applications with Force-GT Series High-Efficiency DIN Rail Power Supplies

Delta’s Force-GT Series is a high-density, high-power efficiency DIN rail power supply ...

詳細

Parallel Operation of Power Supplies with User Systems

In system designing, sometimes it is necessary to connect power supplies (PSUs) in par ...

詳細

Leakage Current Considerations for Medical Power Supplies

IEC 60601-1 Edition 3.2 is the internationally recognized safety standard for medical ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします