Click the link below to download the file.
Get your files as below link
Dowload link
12V
114W
9.5A
90-264 Vac ...
76.2 x 50.8 x 31 mm
3.00” x 2.00” x 1.22”
15V
120W
8A
90-264 Vac ...
76.2 x 50.8 x 31 mm
3.00” x 2.00” x 1.22”
18V
120W
6.67A
90-264 Vac ...
76.2 x 50.8 x 31 mm
3.00” x 2.00” x 1.22”
24V
120W
5A
90-264 Vac ...
76.2 x 50.8 x 31 mm
3.00” x 2.00” x 1.22”
Output Voltage
12V
Output Power
114W
Output Current
9.5A
Input Voltage Range
90-264 Vac ...
Dimensions
76.2 x 50.8 x 31 mm
3.00” x 2.00” x 1.22”
Output Voltage
15V
Output Power
120W
Output Current
8A
Input Voltage Range
90-264 Vac ...
Dimensions
76.2 x 50.8 x 31 mm
3.00” x 2.00” x 1.22”
Output Voltage
18V
Output Power
120W
Output Current
6.67A
Input Voltage Range
90-264 Vac ...
Dimensions
76.2 x 50.8 x 31 mm
3.00” x 2.00” x 1.22”
Output Voltage
24V
Output Power
120W
Output Current
5A
Input Voltage Range
90-264 Vac ...
Dimensions
76.2 x 50.8 x 31 mm
3.00” x 2.00” x 1.22”
Products Overview
Industrial Power
Medical Power
Configurable Power
Industrial Battery Charging
LED Driver
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
DeltaPSU will use the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.