Temperature Power De-rating: Linear power derating from 100% load at 50°C to 50% load at 70°C with 2.5%/°C Line Power De-rating: < 120Vac de-rate power by 0.70% / Vac
Operating Humidity
5-95% RH (Non-Condensing)
Shock Test (Non-Operating)
50 G, 11 ms, 3 shocks for each direction
Vibration (Non-Operating)
5-500 Hz, 2.09 Grms, 20 minute for each three axis
Storage Humidity
-
Operating Altitude
Up to 5,000 meters (up to 16,400 feet or 106-54 kPa) ( 4000 meters for IEC 60335-1, IEC 61558-1 )
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
II
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Main output 110-150% of rated normal voltage, Latch mode
Overload / Overcurrent
Main output 105-185% of rated current , Hiccup Mode
Over Temperature
Latch Mode
Short Circuit
Hiccup Mode (Non-Latching, Auto-Recovery)
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
Class I & II
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
700K hrs based on Telecordia SR-332
Expected Cap Life Time
10 years
Safety Certificate
-
Electrical Safety
IEC60950-1 CB report IEC62368-1 CB report (Ed.2-2014 & Ed.3-2018) TUV EN 62368-1 UL 62368-1 and CAN/CSA C22.2 No. 62368-1 CCC GB 17625.1; GB 4943.1; GB/T 9254.1
Home Appliance (for 12 V & 24 V model): IEC60335-1 CB report IEC61558-1 /-2-16 CB report TUV EN 60335-1 TUV EN 61558-1 /-2-16
CE
In conformance with EN 60601-1: 2006 + A11: 2011 + A1: 2013 + A12: 2014& EN 60601-1-2: 2015
Medical Safety
IEC60601-1 CB report TUV EN60601-1 ANSI/AAMI ES 60601-1+CAN/CSA-C22.2 No.60601-1
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Medical Devices Regulations 2002 Regulations 2016 (UK MDR 2002)
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
IEC60950-1 CB report IEC62368-1 CB report TUV EN 62368-1 UL 62368-1 and CAN/CSA C22.2 No. 62368-1 CCC GB 17625.1; GB 4943.1; GB/T 9254.1
SIL3
-
Emission
EN55032, CISPR 32 AS/NZS CISPR32 & CISPR11 Class B Compliance to EN55014-1, CISPR 14-1, AS/NZS CISPR 14 Class B Note: Class A Radiated Emission for Class II connection without earth connection
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept