MEP-120A18J

Open Frame

MEP Open Frame Series

MEP-120A18J

Output Voltage

18V

Output Power

120W

Output Current

6.67A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

76.2 x 50.8 x 31 mm

3.00” x 2.00” x 1.22”

Unit Weight

0.14 kg (0.31 lb)

Highlights & Features
  • 2" x 3" x 1.2" Package with base
  • Up to 16.67 W/inch3 power density
  • Up to 120 W output with natural convection cooling
  • Up to 150 W peak power for 10 sec
  • No Load Consumption < 0.21 W
  • Up to 70 °C Ambient Operation
  • Up to 700KHrs MTBF
  • 2 x MOPP Isolation
  • Suited for Type BF Medical Products
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Compliance with IEC 61000-4-6 20V/m for semiconductor applications
Applications
MEP-120A18J
MEP-120A18J

Open Frame

MEP Open Frame Series

MEP-120A18J

Highlights & Features
  • 2" x 3" x 1.2" Package with base
  • Up to 16.67 W/inch3 power density
  • Up to 120 W output with natural convection cooling
  • Up to 150 W peak power for 10 sec
  • No Load Consumption < 0.21 W
  • Up to 70 °C Ambient Operation
  • Up to 700KHrs MTBF
  • 2 x MOPP Isolation
  • Suited for Type BF Medical Products
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Compliance with IEC 61000-4-6 20V/m for semiconductor applications
Output Voltage

18V

Output Power

120W

Output Current

6.67A

Input Voltage Range

90-264 Vac

Dimensions

76.2 x 50.8 x 31 mm

3.00” x 2.00” x 1.22”

Unit Weight

0.14 kg (0.31 lb)

Applications

Download

Download

Datasheet

Uploaded on 27-Aug-2024

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 26-Aug-2024

.DXF

Uploaded on 02-Dec-2022

.STP

Uploaded on 02-Jun-2022

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 29-Nov-2023

CE & UKCA

Uploaded on 02-Jun-2022

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 09-Jan-2024

UL

Uploaded on 02-Jun-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!