PMT-24V150W2BA

Panel Mount

PMT2 Series

PMT-24V150W2BA

Output Voltage

24V

Output Power

150W

Output Current

6.25A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

Unit Weight

0.354 kg (0.78 lb)

Highlights & Features
  • Household appliance approvals according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • AC input voltage range selectable by switch (90-132Vac, 180-264Vac)
  • No load power consumption < 0.5W
  • Low profile design: 30mm height
  • OVC III, Pollution Degree 3
  • Wide operating temp -30°C ~ 70°C (Support -40°C cold start)
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Compliance with SEMI-F47
Model Description
PMT-24V150W2BAB Single side conformal coating
Applications


PMT-24V150W2BA
PMT-24V150W2BA

Panel Mount

PMT2 Series

PMT-24V150W2BA

Highlights & Features
  • Household appliance approvals according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • AC input voltage range selectable by switch (90-132Vac, 180-264Vac)
  • No load power consumption < 0.5W
  • Low profile design: 30mm height
  • OVC III, Pollution Degree 3
  • Wide operating temp -30°C ~ 70°C (Support -40°C cold start)
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Compliance with SEMI-F47
Output Voltage

24V

Output Power

150W

Output Current

6.25A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

Unit Weight

0.354 kg (0.78 lb)

Applications
Model Description
PMT-24V150W2BAB Single side conformal coating

Download

Download

Datasheet

Uploaded on 08-Sep-2026

Manual

Uploaded on 06-May-2024

Image

Uploaded on 04-Jun-2025

Mechanical Drawing

Uploaded on 15-May-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 29-Mar-2025

BSMI

Uploaded on 13-May-2025

CB

Uploaded on 16-Jan-2023

CCC

Uploaded on 18-Apr-2023

CE & UKCA

Uploaded on 13-May-2025

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 13-May-2025

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 13-May-2025

UL

Uploaded on 11-Aug-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!