± 5% @ 115 & 230 Vac input with 0-50% or 50-100% load change ± 10% @ 115 & 230 Vac input with 5-100% load change
Start-up with Capacitive Loads
6,000 uF
Remote ON/OFF
-
Protective Device
-
Voltage Drop Between Input and Output
-
Residual Ripple/PARD (20MHz)
-
Residual Ripple
-
Max. Power
-
Ripple & Noise
-
LED System Voltage Range in CC Mode
-
Rise Time
<50 ms
Power Boost Duration
-
Power Boost Recovery Time
-
Peak Power
1,500 W peak for 3 sec, @ 180~264 Vac
Nominal Input Voltage
100-240 Vac
Input Voltage Range
85-264 Vac
Max Input Voltage
-
Nominal Input Frequency
50-60 Hz
Input Frequency Range
47-63Hz
Nominal DC Input Voltage
DC Input Voltage Range
-
Input Current
15 A max.
Input Power (Standby Mode)
-
Efficiency at 100% load
93% typ. @ 230 Vac
Inrush Current
40 A @ 264 Vac, cold/hot start
Charging Time
-
Power Factor at 100% load
0.95 @ 115 V/50 Hz, 230 V/50 Hz
Leakage Current
< 0.3 mA @ 240Vac
Nominal Current
-
Total Harmonic Distortion
-
Power Dissipation
6 W typ. @ remote off status
Efficiency @ 10% load
-
Input Voltage Phase
-
Case Chassis / Cover
SGCC
Indicator
-
Cooling System
Force Cooling
Input Terminal
M3.5 x 3 Pins, CN1 / AC Input
Output Terminal
M5 x 2 Pins, CN101, 102 / DC Output
Signal Terminal
-
Noise Sound Pressure Level (SPL)
-
Input/Output Terminal
-
Signal
-
Mounting Rail
-
Wire
-
Protection Structure
-
Terminal
-
Unit Weight
1.5 kg (3.31 lb)
Dimensions
204 x 127 x
40.5 mm 8.03” x
5.00” x
1.59”
Vibration (Operating)
IEC 60068-2-6, Sine Wave: 5 Hz to 500 Hz @ 2G; 20 min per cycle, 60min for X, Y, Z direction
Shock Test (Operating)
-
Operating Temperature
-20°C to +70°C
Storage Temperature
-40°C to +85°C
Power De-rating
Temperature: >50°C de-rate power by 2.5% / °C, Note: see power de-rating curves following page Input: < 90 Vac, de-rate power by 3.33% / Vac from 1,200 W
Operating Humidity
5-95% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 50 G for duration of 11 ms; 3 times per direction
Vibration (Non-Operating)
-
Storage Humidity
-
Operating Altitude
0 to 5,000 Meters (0 to 16,400 ft)
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
< 45dB @ 80% load @ 25°C (Tolerance: ±2dB)
Overvoltage
Main output 145% max of rated normal voltage, Latch Mode Standby 125% max of rated voltage, Latch Mode
Overload / Overcurrent
Main output 130% max of rated load current, Hiccup Mode, Non-Latching (Auto-Recovery) Standby 3.2A max with Hiccup Mode (Auto-Recovery)Main output 130% max of rated load current, Hiccup Mode, Non-Latching (Auto-Recovery) Standby 3.2A max with Hiccup Mode (Auto-Recovery)
Over Temperature
Latch Mode for Main output
Short Circuit
Hiccup Mode to Main output / Standby (Auto-Recovery when the fault is removed)
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
Class I with Protection Earth connection
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
500K hrs based on Telcordia SR-332 (@ 115 Vac, 100% Load, 35°C)
Expected Cap Life Time
26,280 hrs, (@115 Vac, 100% load @ 25°C)
Safety Certificate
-
Electrical Safety
TUV Bauart: EN 62368-1 UL/cUL: UL 62368-1, and CAN/CSA C22.2 No. 62368-1 CB scheme: IEC 62368-1 CQC: GB 4943.1
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
Input to Output: 4.0 KVac Input to Ground: 1.5 KVac Output to Ground: 1.5 KVac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Electrical Equipment (Safety) Regulations 2016
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
(CE & RE) EN 55032, KS C 9832, Comply to FCC Title 47: Class B
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept