PMR-24V1K5W1BTB

Panel Mount

PMR Series

PMR-24V1K5W1BTB

Output Voltage

24V

Output Power

1500W

Output Current

62.5A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

204 x 127 x 40.5 mm

8.03” x 5.00” x 1.59”

Unit Weight

1.5 kg (3.31 lb)

Highlights & Features
  • Universal AC input voltage
  • Up to 1,500 Watt in 8.03" x 5" x 1.59" Package
  • Up to 23.5 W/inch³ Power Density
  • Peak power supported
  • Full Power up to 50°C Ambient
  • Up to 500 KHrs MTBF
  • 5 V / 2 A Standby Output
  • Active Current Sharing
  • Conformal Coating
  • Class B Conducted and Radiated EMI
  • Remote On/Off control
  • Analog Voltage Trimming
  • Intelligent Fan Speed Control
  • Compliance to SEMI F47 @ 200Vac
Applications
PMR-24V1K5W1BTB
PMR-24V1K5W1BTB

Panel Mount

PMR Series

PMR-24V1K5W1BTB

Highlights & Features
  • Universal AC input voltage
  • Up to 1,500 Watt in 8.03" x 5" x 1.59" Package
  • Up to 23.5 W/inch³ Power Density
  • Peak power supported
  • Full Power up to 50°C Ambient
  • Up to 500 KHrs MTBF
  • 5 V / 2 A Standby Output
  • Active Current Sharing
  • Conformal Coating
  • Class B Conducted and Radiated EMI
  • Remote On/Off control
  • Analog Voltage Trimming
  • Intelligent Fan Speed Control
  • Compliance to SEMI F47 @ 200Vac
Output Voltage

24V

Output Power

1500W

Output Current

62.5A

Input Voltage Range

90-264 Vac

Dimensions

204 x 127 x 40.5 mm

8.03” x 5.00” x 1.59”

Unit Weight

1.5 kg (3.31 lb)

Applications

Download

Download

Datasheet

Uploaded on 06-Feb-2026

Manual

Uploaded on 03-Dec-2025

Image

Uploaded on 05-Jan-2026

Mechanical Drawing

Uploaded on 03-Dec-2025

.DXF

Uploaded on 03-Dec-2025

.STP

Uploaded on 03-Dec-2025

BIS

Uploaded on 11-Sep-2026

CB

Uploaded on 19-Dec-2025

CCC

Uploaded on 19-Dec-2025

CE

Uploaded on 17-Feb-2025

KC

Uploaded on 13-Feb-2025

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TUV

Uploaded on 13-Feb-2025

UKCA

Uploaded on 17-Feb-2025

UL

Uploaded on 13-Feb-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!