PMR-12V1K0W1BT

Panel Mount

PMR Series

PMR-12V1K0W1BT

Output Voltage

12V

Output Power

720W

Output Current

60A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

225 x 124 x 41 mm

8.86” x 4.88” x 1.61”

Unit Weight

1.45 kg (3.20 lb)

Highlights & Features
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Active current sharing up to 4 units in parallel
  • Built-in Remote ON/OFF and Remote Sense
  • Compact 1U low-profile design
  • Terminal block cover and conformal coating available
  • Certified for industrial and household applications (IEC/EN 62368-1, 60335-1, 61558-1, 61558-2-16)
  • Over voltage category III (OVC III)
  • Wide operating temp -40°C ~70°C
Applications
PMR-12V1K0W1BT
PMR-12V1K0W1BT

Panel Mount

PMR Series

PMR-12V1K0W1BT

Highlights & Features
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Active current sharing up to 4 units in parallel
  • Built-in Remote ON/OFF and Remote Sense
  • Compact 1U low-profile design
  • Terminal block cover and conformal coating available
  • Certified for industrial and household applications (IEC/EN 62368-1, 60335-1, 61558-1, 61558-2-16)
  • Over voltage category III (OVC III)
  • Wide operating temp -40°C ~70°C
Output Voltage

12V

Output Power

720W

Output Current

60A

Input Voltage Range

90-264 Vac

Dimensions

225 x 124 x 41 mm

8.86” x 4.88” x 1.61”

Unit Weight

1.45 kg (3.20 lb)

Applications

Download

Download

Datasheet

Uploaded on 09-Sep-2026

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 09-Sep-2025

.DXF

Uploaded on 09-Sep-2025

.STP

Uploaded on 09-Sep-2025

BIS

Uploaded on 27-May-2026

BSMI

Uploaded on 20-Oct-2025

CB

Uploaded on 20-Oct-2025

CCC

Uploaded on 11-Sep-2026

CE

Uploaded on 20-Oct-2025

EAC

Uploaded on 20-Oct-2025

KC

Uploaded on 20-Oct-2025

RoHS

Uploaded on 20-Oct-2025

TUV

Uploaded on 20-Oct-2025

UKCA

Uploaded on 20-Oct-2025

UL

Uploaded on 20-Oct-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!