AWG 18-12 Current rating can refer to page 6 “Wire AWG Table”
Protection Structure
-
Terminal
-
Unit Weight
1.10 kg (2.43 lb)
Dimensions
225 x 124 x
41 mm 8.86” x
4.88” x
1.61”
Vibration (Operating)
IEC 60068-2-6, Sine Wave: 10Hz to 500Hz (2G); 10min per cycle, 60min for each axis (X, Y, Z)
Shock Test (Operating)
IEC 60068-2-27, Half Sine Wave: 10G for a duration of 11ms, 3 shock for each 3 directions.
Operating Temperature
-40°C to +70°C
Storage Temperature
-40°C to +85°C
Power De-rating
> 50°C de-rate power by 2% / °C < 100Vac de-rate power by 2% / V <200 Vac de-rate power by 1% / V (80% load @ 90 Vac & 180 Vac)
Operating Humidity
20 to 90% (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 shocks for each 3 directions
Vibration (Non-Operating)
IEC 60068-2-6, Random: 5Hz to 500Hz (2.09G); 20 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
0 to 5,000 Meters (0 to 16,400 ft)
Pollution Degree
3
Bump Test (Operating)
-
Over Voltage Category
II
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
13.2V-17.4V SELV Output, Latch Mode
Overload / Overcurrent
110-175% of rated load current, >5s into Latch Mode (200% Peak Power for 5 seconds)
Over Temperature
Hiccup Mode, Non-Latching (Auto-Recovery)
Short Circuit
Latch mode
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
Class I with PE*6connection
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
Pollution Degree
-
MTBF
> 700,000 hrs as per Telcordia SR-332 I/P: 100Vac, O/P: 100% Load, Ta: 25°C)
Expected Cap Life Time
10 years (230 Vac, 50% load @ 40°C)
Case Temperature Rise
-
Safety Certificate
-
Electrical Safety
PMT-12V350W2BR: TUV Bauart: EN 62368-1 UL/cUL: UL 62368-1, and CAN/CSA C22.2 No. 62368-1 CB scheme: IEC 62368-1; AS/NZS 62368-1 RCM CQC: GB4943.1 BIS: IS 13252 (Part 1) BSMI: CNS 15598-1 EAC: TP TC 004/2011 UKCA: BS EN 62368-1
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU This power supply does not comply with the harmonic current emission requirements specified in BS EN/EN61000-3-2. Please ensure it is not used in applications where compliance with this standard is required.
Medical Safety
-
Galvanic Isolation
Input to Output: 3.75 KVac Input to Ground: 2.0 KVac Output to Ground: 0.5 KVac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
SELV
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Electrical Equipment (Safety) Regulations 2016
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
CE/UKCA
-
Emission
(CE & RE) EN/BS EN 55032, AS/NZS CISPR 32 Class A, KS C 9832 Compliance to FCC Part 15 Title 47 class A, ASNI C63.4
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept