PJB-24V150W

Open Frame

PJB Series

PJB-24V150W

Output Voltage

24V

Output Power

151W

Output Current

6.3A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

160 x 75 x 37 mm (Open Frame)
188 x 85 x 47 mm (Enclosed)
6.29" x 2.95" x 1.45" (Open Frame)
7.40" x 3.34" x 1.85" (Enclosed)

Unit Weight

0.31 kg (Open Frame)
0.51 kg (Enclosed) (0.68 lb)

Highlights & Features
  • Universal AC Input (85Vac - 264Vac)
  • Power Boost of 200% for 10 seconds
  • Low Inrush Current / Low Leakage Current
  • High efficiency and PF factor to conserve energy
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF (Optional)
  • No Load power consumption < 0.5W (Optional)
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Design compliance with Japan PSE (DENAN)*
  • * For PJB-24V150WJ□A/H□A/G□A models only


** NRND **

ModelRecommended Model
PJB-24V150WBNAPJB-24V150WJNA
PJB-24V150WBRAPJB-24V150WJRA
PJB-24V150WCNAPJB-24V150WGNA
PJB-24V150WCRAPJB-24V150WGRA
PJB-24V150WLNAPJB-24V150WHNA
PJB-24V150WLRAPJB-24V150WHRA

Model Description
PJB-24V150WBNA Open Frame
PJB-24V150WBRA Open Frame, remote ON/OFF
PJB-24V150WLNA L Frame
PJB-24V150WLRA L Frame, remote ON/OFF
PJB-24V150WCNA Enclosed
PJB-24V150WCRA Enclosed, remote ON/OFF
PJB-24V150WJNA Open Frame + Green Mode
PJB-24V150WJRA Open Frame + Green Mode, remote ON/OFF
PJB-24V150WHNA L Frame + Green Mode
PJB-24V150WHRA L Frame + Green Mode, remote ON/OFF
PJB-24V150WGNA Enclosed + Green Mode
PJB-24V150WGRA Enclosed + Green Mode, remote ON/OFF
Applications


PJB-24V150W
PJB-24V150W

Open Frame

PJB Series

PJB-24V150W

Highlights & Features
  • Universal AC Input (85Vac - 264Vac)
  • Power Boost of 200% for 10 seconds
  • Low Inrush Current / Low Leakage Current
  • High efficiency and PF factor to conserve energy
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF (Optional)
  • No Load power consumption < 0.5W (Optional)
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Design compliance with Japan PSE (DENAN)*
  • * For PJB-24V150WJ□A/H□A/G□A models only


** NRND **

ModelRecommended Model
PJB-24V150WBNAPJB-24V150WJNA
PJB-24V150WBRAPJB-24V150WJRA
PJB-24V150WCNAPJB-24V150WGNA
PJB-24V150WCRAPJB-24V150WGRA
PJB-24V150WLNAPJB-24V150WHNA
PJB-24V150WLRAPJB-24V150WHRA

Output Voltage

24V

Output Power

151W

Output Current

6.3A

Input Voltage Range

85-264Vac

Dimensions

160 x 75 x 37 mm (Open Frame)
188 x 85 x 47 mm (Enclosed)
6.29" x 2.95" x 1.45" (Open Frame)
7.40" x 3.34" x 1.85" (Enclosed)

Unit Weight

0.31 kg (Open Frame)
0.51 kg (Enclosed) (0.68 lb)

Applications
Model Description
PJB-24V150WBNA Open Frame
PJB-24V150WBRA Open Frame, remote ON/OFF
PJB-24V150WLNA L Frame
PJB-24V150WLRA L Frame, remote ON/OFF
PJB-24V150WCNA Enclosed
PJB-24V150WCRA Enclosed, remote ON/OFF
PJB-24V150WJNA Open Frame + Green Mode
PJB-24V150WJRA Open Frame + Green Mode, remote ON/OFF
PJB-24V150WHNA L Frame + Green Mode
PJB-24V150WHRA L Frame + Green Mode, remote ON/OFF
PJB-24V150WGNA Enclosed + Green Mode
PJB-24V150WGRA Enclosed + Green Mode, remote ON/OFF

Download

Download

Datasheet

Uploaded on 10-May-2022

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 29-Dec-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 22-Jul-2021

cTUVus

Uploaded on 03-Dec-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 03-Dec-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!