USVI-100024DE

LED Driver

USVI S24 Series

USVI-100024DE

Output Voltage

24V

Output Power

99.6W

Output Current

4.15A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

241.3 x 43 x 25.4 mm

9.50” x 1.69” x 1.00”

Unit Weight

0.49 kg (1.08 lb)

Highlights & Features
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Class 2 output
  • Up to 89.5% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • The lowest 1’’ height for signage and refrigerator applications
Applications


USVI-100024DE
USVI-100024DE

LED Driver

USVI S24 Series

USVI-100024DE

Highlights & Features
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Class 2 output
  • Up to 89.5% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • The lowest 1’’ height for signage and refrigerator applications
Output Voltage

24V

Output Power

99.6W

Output Current

4.15A

Input Voltage Range

108-305Vac

Dimensions

241.3 x 43 x 25.4 mm

9.50” x 1.69” x 1.00”

Unit Weight

0.49 kg (1.08 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

UL

Uploaded on 25-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!