5Hz to 10 Hz (1G); 30 min per axis for all X, Y, Z direction
Storage Humidity
5 to 95% RH (Non-Condensing)
Operating Altitude
-
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Yes, Latch mode
Overload / Overcurrent
When the LED module is overloaded or overcurrent, the LED driver output will switch from 24V to constant current control mode, and the LED driver will stop working when the output voltage drops by 10 - 20%.
Over Temperature
Yes, Latch mode
Short Circuit
Yes, Latch mode
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
IP67
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
500,000 hrs. @ 40°C ambient temperature as per Telcordia SR-332
Expected Cap Life Time
50,000 hrs.@ lifetime ambient temperature
Safety Certificate
-
Electrical Safety
PSE Clause 2, Interpretation on Ministerial Ordinance establishing Technical Requirements Appendix 12: J61347-1(2022), J61347-2-13(H29), Appendix 4 of the Enforcement Regulations (AC Electric Appliances)
CE
-
Medical Safety
-
Galvanic Isolation
Input to Output : 3,000Vac Input to Case : 1,500Vac Output to Case : 500Vac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
-
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
(CE & RE) Compliance to J55015(H29)
Immunity
-
Harmonic Current Emissions
JIS C 61000-3-2 Class C @ 100 / 200 / 242Vac, full load condition
Voltage Fluctuation and Flicker
JIS C 61000-3-3 @ Pst ≤ 1.0; dmax ≤ 4%; Plt ≤ 0.65; dc ≤ 3.3%; Tmax ≤ 500ms
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept