LNA-1K8A45ABFCB

LED Driver

LNA ARENA SPORT Series

LNA-1K8A45ABFCB

Output Voltage

150-550V

Output Power

1800W

Output Current

1A

Input Voltage Range

180-528Vac

Dimensions (L x W x H)

345 x 152 x 62 mm

13.58” x 5.98” x 2.44”

Unit Weight

5.4 kg (11.90 lb)

Highlights & Features
  • Single channel programmable maximum 1,800W
  • Input voltage range: 187-528 Vac
  • Ultra-high efficiency up to 98%
  • Programmable output current range 1.5-4.5A
  • Wide output voltage range 150-550Vdc
  • 0-10V/PWM/resistor, DALI-2 & D4i and RDM/DMX 2 in 1 control interfaces
  • Very low current ripple (typ.1%) suitable for HDTV broadcasting
  • Wide dimming range 0.1-100%
  • After-glow effect free
  • Constant Lumen Output (CLO)
  • Smart Timer Dimming (STD)
  • Strobe effects up to 33 fps (DMX version)
  • High-accuracy integrated power metering
  • Input surge protection: DM 10kV / CM 15kV
  • Max remote distance 300 meters
  • Suitable for DRY / DAMP / WET locations
  • Wireless programming (NFC)
Applications
LNA-1K8A45ABFCB
LNA-1K8A45ABFCB

LED Driver

LNA ARENA SPORT Series

LNA-1K8A45ABFCB

Highlights & Features
  • Single channel programmable maximum 1,800W
  • Input voltage range: 187-528 Vac
  • Ultra-high efficiency up to 98%
  • Programmable output current range 1.5-4.5A
  • Wide output voltage range 150-550Vdc
  • 0-10V/PWM/resistor, DALI-2 & D4i and RDM/DMX 2 in 1 control interfaces
  • Very low current ripple (typ.1%) suitable for HDTV broadcasting
  • Wide dimming range 0.1-100%
  • After-glow effect free
  • Constant Lumen Output (CLO)
  • Smart Timer Dimming (STD)
  • Strobe effects up to 33 fps (DMX version)
  • High-accuracy integrated power metering
  • Input surge protection: DM 10kV / CM 15kV
  • Max remote distance 300 meters
  • Suitable for DRY / DAMP / WET locations
  • Wireless programming (NFC)
Output Voltage

150-550V

Output Power

1800W

Output Current

1A

Input Voltage Range

180-528Vac

Dimensions

345 x 152 x 62 mm

13.58” x 5.98” x 2.44”

Unit Weight

5.4 kg (11.90 lb)

Applications

Download

Download

Datasheet

Uploaded on 08-Oct-2026

Manual

Uploaded on 08-Jun-2026

Image

Uploaded on 23-Sep-2026

Mechanical Drawing

Uploaded on 08-Jun-2026

.DXF

Uploaded on 08-Jun-2026

CB

Uploaded on 08-Jun-2026

CCC

Uploaded on 08-Jun-2026

ENEC

Uploaded on 08-Jun-2026

RCM

Uploaded on 08-Jun-2026

UKCA

Uploaded on 08-Jun-2026

UL

Uploaded on 14-Oct-2026

GUI Program

Uploaded on 17-Jan-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!