2.85 A At 220 Vac, 25°C, 600 W output 1.54 A At 400 Vac, 25°C, 600 W output
Input Power (Standby Mode)
0.40 W At 220 Vac, Dim OFF, in compliance with Erp (EU) 2019/2020 0.89 W At 400 Vac, Dim OFF
Efficiency at 100% load
96.2% At 220 Vac, 25°C, 300 V/2 A 96.6% At 220 Vac, 25°C, 550 V/1.1 A 96.8% At 400 Vac, 25°C, 300 V/2 A output 97.5% At 400 Vac, 25°C, 550 V/1.1 A output
Inrush Current
8A At 220 Vac,50% Apk to 50% Apk time: 2 ms 15A At 400 Vac,50% Apk to 50% Apk time: 2 ms
Charging Time
-
Power Factor at 100% load
0.99 At 220 Vac, 25°C, 600 W output 0.98 At 400 Vac, 25°C, 600 W output
Leakage Current
-
Nominal Current
-
Total Harmonic Distortion
8% At 220 Vac, 25°C, 300 V/2 A output 13% At 400 Vac, 25°C, 300 V/2 A output
Power Dissipation
-
Efficiency @ 10% load
-
Input Voltage Phase
-
Case Chassis / Cover
Aluminum case, color: anodized (Nature)
Indicator
-
Cooling System
Natural Convection
Input Terminal
Wieland RST 20I3F S2 M01VH GN0, with the definition of L1, L2, PE
Output Terminal
Amphenol CC-03PMFS-QC801P, with the definition of PE, V+, V-
Signal Terminal
-
Noise Sound Pressure Level (SPL)
< 24dBA at 30cm distance
Input/Output Terminal
-
Signal
-
Mounting Rail
-
Wire
-
Protection Structure
-
Terminal
-
Unit Weight
2.2 kg (4.85 lb)
Dimensions
285 x 100 x
49 mm 11.22” x
3.94” x
1.93”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
-40 ~+60°C
Storage Temperature
-40°C to +85°C
Power De-rating
-
Operating Humidity
10% to 90% RH (Non-Condensing)
Shock Test (Non-Operating)
-
Vibration (Non-Operating)
IEC 60068-2-6, Random: 5 Hz to 10 Hz (1G); 30 min per axis for all X, Y, Z direction
Storage Humidity
10% to 90% RH (Non-Condensing)
Operating Altitude
-
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
-
Overload / Overcurrent
-
Over Temperature
-
Short Circuit
-
Reverse Polarity Protection
-
Degree of Protection
IP66
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
475 khrs at Ta=+45°C Telcordia SR-332
Expected Cap Life Time
50,000 hours applicable for 220 Vac to 400 Vac(50/60 Hz) @100% of load, @ Ta 45°C
Safety Certificate
ENEC: EN 61347-2-13:2014, EN 61347-2-13/A1:2017 EN 61347-1:2015, EN 61347-1:2015/A1:2021 EN IEC 62384:2020
RCM: AS 61347-2-13: 2018 AS/NZS 61347-1: 2016+A1
CB report: EN 61347-1:2015, EN 61347-1:2015/A1:2021 EN 61347-2-13:2014, EN 61347-2-13/A1:2017
Electrical Safety
-
CE
CE Declaration of Conformity
Medical Safety
-
Galvanic Isolation
-
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
BS EN 61347-2-13: 2014+A1:2017
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept