>60°C(75/100/150/200W), >55°C(250W), >50°C(320W) de-rating power & <110Vac de-rating power“ OUTPUT LOAD VS INPUT VOLTAGE” & “OUTPUT LOAD VS AMBIENT TEMPERATURE”
Operating Humidity
10 to 90% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 shocks for each 3 directions
Vibration (Non-Operating)
IEC 60068-2-6, Random: 5Hz to 500Hz (2.09G); 20 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
-
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
239-250Vdc, Auto-Recovery when the fault is removed
Overload / Overcurrent
Reduce output current. Auto-Recovery when the fault is removed
Over Temperature
Reduce output current. Auto-Recovery when the fault is removed
Short Circuit
Auto-Recovery when the fault is removed
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
500 khours at ta=+50°C (75-250W), ta=+45°C (320W), Telcordia SR-332
Expected Cap Life Time
-
Safety Certificate
CB scheme to IEC 61347-1, IEC 61347-2-13 (independent) ENEC to EN 61347-1, EN 61347-2-13 UL/cUL (cRUus) to UL 8750, type”HL” & type”TL” Compliance to IEC/EN/UL 60950-1
Electrical Safety
-
CE
In conformance with EMC Directive 2004/108/EC and Low Voltage Directive 2006/95/EC
Medical Safety
-
Galvanic Isolation
-
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
-
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
Compliance to EN 55015:2013 Class B; 47 CFR FCC Part 15, Subpart B, Class B
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept