5Hz to 10 Hz (1G); 30 min per axis for all X, Y, Z direction
Storage Humidity
5 to 95% RH (Non-Condensing)
Operating Altitude
-
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Auto-Recovery when the fault is removed
Overload / Overcurrent
Auto-Recovery when the fault is removed
Over Temperature
Auto-Recovery when the fault is removed
Short Circuit
Auto-Recovery when the fault is removed
Reverse Polarity Protection
-
Degree of Protection
IP67
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
105-130% of full load
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
500,000 hrs.@ 40°C ambient temperature as per Telcordia SR-332
Expected Cap Life Time
50,000 hrs.@ lifetime case temperature
Safety Certificate
-
Electrical Safety
PSE Clause 1, Interpretation on Ministerial Ordinance establishing Technical Requirements Appendix 8, Sec. 1, 2 (102) DC Power Supply Unit, Appendix 10 Sec. 5 & Appendix 4 of the Enforcement Regulations (AC Electric Appliances)
CE
-
Medical Safety
-
Galvanic Isolation
Input to Output: 4,000 Vac Input to Case: 1,500 Vac Output to Case:500 Vac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
-
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
-
Immunity
-
Harmonic Current Emissions
JIS C 61000-3-2 Class C @ 100 / 200 / 242Vac, full load condition
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept