MDS-200ADB24 AA

Enclosed

MDS Enclosed Series

MDS-200ADB24 AA

Output Voltage

24V

Output Power

200W

Output Current

8.33A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

113.9 x 64.7 x 44.7 mm

4.48” x 2.55” x 1.76”

Unit Weight

0.345 kg (0.76 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • 2.5" x 4.5" x 1.8" Package
  • Power Good Signal
  • up to 800K Hours MTBF
  • up to 120W convection, 200W forced air


** NRND **
Recommended Model: MEP-200A24J CNA

Applications


MDS-200ADB24 AA
MDS-200ADB24 AA

Enclosed

MDS Enclosed Series

MDS-200ADB24 AA

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • 2.5" x 4.5" x 1.8" Package
  • Power Good Signal
  • up to 800K Hours MTBF
  • up to 120W convection, 200W forced air


** NRND **
Recommended Model: MEP-200A24J CNA

Output Voltage

24V

Output Power

200W

Output Current

8.33A

Input Voltage Range

90-264Vac

Dimensions

113.9 x 64.7 x 44.7 mm

4.48” x 2.55” x 1.76”

Unit Weight

0.345 kg (0.76 lb)

Applications

Download

Download

Datasheet

Uploaded on 30-Nov-2023

Image

Uploaded on 18-Mar-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CE & UKCA

Uploaded on 13-Aug-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 27-Jan-2021

UL

Uploaded on 27-Jan-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!