MDS-060BAS19 A

Adapter

MDS Adapter Series

MDS-060BAS19 A

Output Voltage

19V

Output Power

60W

Output Current

3.15A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

135 x 62 x 34.1 mm

5.31” x 2.44” x 1.34”

Unit Weight

0.34 kg (0.75 lb)

Highlights & Features
  • Meet DOE Level VI 
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
  • 3 years warranty


** NRND **
Recommended Model: MEA-065A19B A-A

Applications


MDS-060BAS19 A
MDS-060BAS19 A

Adapter

MDS Adapter Series

MDS-060BAS19 A

Highlights & Features
  • Meet DOE Level VI 
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
  • 3 years warranty


** NRND **
Recommended Model: MEA-065A19B A-A

Output Voltage

19V

Output Power

60W

Output Current

3.15A

Input Voltage Range

90-264Vac

Dimensions

135 x 62 x 34.1 mm

5.31” x 2.44” x 1.34”

Unit Weight

0.34 kg (0.75 lb)

Applications

Download

Download

Datasheet

Uploaded on 01-Dec-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 22-Apr-2020

CE & UKCA

Uploaded on 21-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!