MEA-065A19B

Adapter

MEA Series

MEA-065A19B

Output Voltage

19V

Output Power

65W

Output Current

3.42A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

120 x 50 x 32 mm

4.72” x 1.97” x 1.26”

Unit Weight

0.25 kg (0.55 lb)

Highlights & Features
  • Class II, Double Isolation (No Earth connection is required)
  • Extreme compact size
  • Meet DOE Level VI & CoC Tier 2 energy requirement
  • Safety Approvals to IEC 60601-1, IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4.1 Requirements
  • Low touch current (<0.1 mA Normal & 0.3 mA single fault)
  • 2 × MOPP isolation
  • Limited Power Source (LPS) certified
Tags
Class II
Applications


MEA-065A19B
MEA-065A19B

Adapter

MEA Series

MEA-065A19B

Highlights & Features
  • Class II, Double Isolation (No Earth connection is required)
  • Extreme compact size
  • Meet DOE Level VI & CoC Tier 2 energy requirement
  • Safety Approvals to IEC 60601-1, IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4.1 Requirements
  • Low touch current (<0.1 mA Normal & 0.3 mA single fault)
  • 2 × MOPP isolation
  • Limited Power Source (LPS) certified
Output Voltage

19V

Output Power

65W

Output Current

3.42A

Input Voltage Range

90-264 Vac

Dimensions

120 x 50 x 32 mm

4.72” x 1.97” x 1.26”

Unit Weight

0.25 kg (0.55 lb)

Applications
Tags
Class II

Download

Download

Datasheet

Uploaded on 30-May-2024

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 30-May-2024

.DXF

Uploaded on 30-May-2024

.STP

Uploaded on 30-May-2024

BIS

Uploaded on 30-May-2024

BSMI

Uploaded on 30-May-2024

CB

Uploaded on 30-May-2024

CCC

Uploaded on 30-May-2024

CE & UKCA

Uploaded on 30-May-2024

CSA

Uploaded on 30-May-2024

KC

Uploaded on 30-May-2024

PSE

Uploaded on 30-May-2024

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

UL

Uploaded on 30-May-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!