MDS-005AAS05 C

Adapter

MDS Adapter Series

MDS-005AAS05 C

Output Voltage

5V

Output Power

5W

Output Current

1A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

56.5 x 39.5 x 28 mm

2.22” x 1.56” x 1.10”

Unit Weight

0.10 kg (0.22 lb)

Highlights & Features
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • IP22 Ingress Protection Rating
  • 1 Million Hours MTBF
Applications


MDS-005AAS05 C
MDS-005AAS05 C

Adapter

MDS Adapter Series

MDS-005AAS05 C

Highlights & Features
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • IP22 Ingress Protection Rating
  • 1 Million Hours MTBF
Output Voltage

5V

Output Power

5W

Output Current

1A

Input Voltage Range

90-264Vac

Dimensions

56.5 x 39.5 x 28 mm

2.22” x 1.56” x 1.10”

Unit Weight

0.10 kg (0.22 lb)

Applications

Download

Download

Datasheet

Uploaded on 01-Dec-2023

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CE & UKCA

Uploaded on 22-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!