Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 and Electromagnetic Compatibility Regulations 2016, Medical Devices Regulations 2002(UK MDR 2002)
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
IEC 62368-1, UL 62368-1, PSE J 62368-1 CCC GB 4943.1, GB/T 9254.1, GB 17625.1 BSMI CNS 15598-1 NRCan CAN/CSA-C381.1-17 KC 62368-1 (for 12V & 24V models) BIS IS 13252 (Part 1) Limited Power Source (LPS): IEC 62368-1 CB Report
SIL3
-
Emission
EN / BS EN 55011, EN/ BS EN 55032 : Class B CISPR 11, CISPR 32 : Class B KS C 9832 Compliance to FCC Title 47: Class B
Immunity
-
Harmonic Current Emissions
IEC61000-3-2 Meet Class A
Voltage Fluctuation and Flicker
IEC61000-3-3
ESD Immunity
IEC 61000-4-2 Level 4 Criteria A Air Discharge: 15 kV Contact Discharge: 8 kV
Radiated Immunity
IEC 61000-4-3 Criteria A 80 MHz-2700 MHz, 10 V/m AM modulation 385 MHz-5785 MHz, 28 V/m Pulse mode and other modulation
EFT
IEC 61000-4-4 Level 3 Criteria A : 2 kV
Surge
IEC 61000-4-5 Level 3 Criteria A Common Mode : 2 kV Differential Mode : 1 kV
Conducted Immunity
IEC 61000-4-6 Level 2 Criteria A 150 kHz-80 MHz, 3 Vrms, 6 Vrms at ISM bands and Amateur radio bands
Magnetic Field
IEC 61000-4-8 Criteria A Magnetic field strength 30 A/m
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept