ADP-30NW DA

Adapter

ADP Series

ADP-30NW DA

Output Voltage

5V,9V,12V,15V,20V

Output Power

30W

Output Current

3A,3A,2.5A,2A,1.5A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

50 x 50 x 28.5 mm

1.97” x 1.97” x 1.12”

Unit Weight

0.090 (0.00 lb)

Highlights & Features
  • Meet efficiency DoE Level VI & CoC Tier 2
  • No load power consumption < 0.075 W
  • AC wall mount / Type-C output connector
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / over current / over temperature
Applications
ADP-30NW DA
ADP-30NW DA

Adapter

ADP Series

ADP-30NW DA

Highlights & Features
  • Meet efficiency DoE Level VI & CoC Tier 2
  • No load power consumption < 0.075 W
  • AC wall mount / Type-C output connector
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / over current / over temperature
Output Voltage

5V,9V,12V,15V,20V

Output Power

30W

Output Current

3A,3A,2.5A,2A,1.5A

Input Voltage Range

90-264 Vac

Dimensions

50 x 50 x 28.5 mm

1.97” x 1.97” x 1.12”

Unit Weight

0.090 (0.00 lb)

Applications

Download

Download

Datasheet

Uploaded on 12-Mar-2026

Image

Uploaded on 13-Mar-2026

Mechanical Drawing

Uploaded on 12-Mar-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!