MDS-005AAS05 A

Adapter

MDS Adapter Series

MDS-005AAS05 A

Output Voltage

5V

Output Power

5W

Output Current

1A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

56.5 x 39.5 x 28 mm

2.22” x 1.56” x 1.10”

Unit Weight

0.10 kg (0.22 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Efficiency Level VI
  • Class B EMI and 4th Edition Immunity Compliant
  • IP22 Ingress Protection Rating
  • 1 Million Hours MTBF
  • IT & Medical Safety Approvals
Model Description
MDS-005AAS05 AV China Type with Barrel Type connector
MDS-005AAS05 AU China Type with Micro USB connector
Applications


MDS-005AAS05 A
MDS-005AAS05 A

Adapter

MDS Adapter Series

MDS-005AAS05 A

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Efficiency Level VI
  • Class B EMI and 4th Edition Immunity Compliant
  • IP22 Ingress Protection Rating
  • 1 Million Hours MTBF
  • IT & Medical Safety Approvals
Output Voltage

5V

Output Power

5W

Output Current

1A

Input Voltage Range

90-264Vac

Dimensions

56.5 x 39.5 x 28 mm

2.22” x 1.56” x 1.10”

Unit Weight

0.10 kg (0.22 lb)

Applications
Model Description
MDS-005AAS05 AV China Type with Barrel Type connector
MDS-005AAS05 AU China Type with Micro USB connector

Download

Download

Datasheet

Uploaded on 01-Dec-2023

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 22-Apr-2020

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!