Half-Sine Wave 50G, 11 ms, 3 shocks for each direction
Vibration (Non-Operating)
Random 5-500 Hz, 2.09 Grms, 20 minutes for each three axis
Storage Humidity
-
Operating Altitude
Up to 5,000 meters (up to 16,400 feet or 106-54kPa)
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
130% max of rated output voltage, Latch Mode
Overload / Overcurrent
160% max of rated load current, Hiccup Mode, (Non-Latching, Auto-Recovery)
Over Temperature
Latch Mode
Short Circuit
Hiccup Mode, (Non-Latching, Auto-Recovery)
Reverse Polarity Protection
-
Degree of Protection
IP22
Protection Against Shock
Class I
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
500K Hours based on Telecordia SR-332 (at 100 Vac, Max. load and 25°C Ambient)
Expected Cap Life Time
5 Years (115 Vac, 100% load @ 25°C)
Safety Certificate
-
Electrical Safety
-
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU EN 60601-1: 2006 + A1: 2013 + A12: 2014+ A2: 2021 & EN 60601-1-2: 2015 + A1: 2021
Medical Safety
IEC 60601-1 CB Report, EN 60601-1 CAN/CSA-C22.2 No.60601-1 ANSI/AAMI ES 60601-1
Galvanic Isolation
Input to Output: 4000 Vac Input to PE: 1500 Vac Output to PE: 500 Vac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 and Electromagnetic Compatibility Regulations 2016, Medical Devices Regulations 2002 (UK MDR 2002)
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
EN IEC 62368-1, UL 62368-1, CAN/CSA C22.2 No. 62368 PSE J 62368-1, GB 4943.1, GB/T 9254.1, GB 17625.1 BSMI CNS 15598-1 KC 62368-1 IS 13252 (Part 1)
SIL3
-
Emission
EN/BS EN 55011, EN/BS EN 55032 : Class B CISPR 11, CISPR 32 : Class B Compliance to FCC Title 47: Class B KS C 9832
Immunity
-
Harmonic Current Emissions
IEC 61000-3-2 Meet Class A and Class D limit
Voltage Fluctuation and Flicker
IEC 61000-3-3
ESD Immunity
IEC 61000-4-2 Level 4 Criteria A Air Discharge: 15 kV Contact Discharge: 8 kV
Radiated Immunity
IEC 61000-4-3 Criteria A 80 MHz-2700 MHz, 10 V/m AM modulation 385 MHz-5785 MHz, 28 V/m Pulse mode and other modulation
EFT
IEC 61000-4-4 Level 3 Criteria A : 2 kV
Surge
IEC 61000-4-5 Level 3 Criteria A Common Mode : 2 kV Differential Mode : 1 kV
Conducted Immunity
IEC 61000-4-6 Level 2 Criteria A 150 kHz-80 MHz, 3 Vrms, 6 Vrms at ISM bands and Amateur radio bands
Magnetic Field
IEC 61000-4-8 Criteria A Magnetic field strength 30 A/m
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept