PMT-D2V75W2BA

平板型电源

PMT2 系列

PMT-D2V75W2BA

输出电压

5V,24V

输出功率

75.4W

输出电流

5A,2.1A

输入电压范围

90-264Vac

尺寸 (L x W x H)

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

重量

0.276 kg (0.61 lb)

亮点与特色
  • 两组输出(CH1 & CH2)隔离及非隔离可选
  • 通过 IEC/EN 60335-1, IEC/EN 61558-1 及 IEC/EN 61558-2-16 家用电器认证
  • 全球通用 AC 输入电压范围
  • 空载功耗 < 0.3W
  • 低高度机身设计:30mm
  • OVC III,防污染等级 3 级
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • > 700,000 小时高平均故障间隔时间(MTBF),符合 Telcordia SR-332 标准
型号 Description
PMT-D2V75W2CA Isolated
应用领域
PMT-D2V75W2BA
PMT-D2V75W2BA

平板型电源

PMT2 系列

PMT-D2V75W2BA

亮点与特色
  • 两组输出(CH1 & CH2)隔离及非隔离可选
  • 通过 IEC/EN 60335-1, IEC/EN 61558-1 及 IEC/EN 61558-2-16 家用电器认证
  • 全球通用 AC 输入电压范围
  • 空载功耗 < 0.3W
  • 低高度机身设计:30mm
  • OVC III,防污染等级 3 级
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • > 700,000 小时高平均故障间隔时间(MTBF),符合 Telcordia SR-332 标准
输出电压

5V,24V

输出功率

75.4W

输出电流

5A,2.1A

输入电压范围

90-264Vac

尺寸

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

重量

0.276 kg (0.61 lb)

应用领域
型号 Description
PMT-D2V75W2CA Isolated

资源下载

资源下载

Datasheet

Uploaded on 03-Jun-2025

Manual

Uploaded on 06-May-2024

Image

Uploaded on 03-Jun-2025

Mechanical Drawing

Uploaded on 15-May-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 03-Jun-2025

CB

Uploaded on 16-Jan-2023

CCC

Uploaded on 03-Jun-2025

CE & UKCA

Uploaded on 21-Jun-2021

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯