PMR-24V240W1AJ

平板型电源

PMR 系列

PMR-24V240W1AJ

输出电压

24V

输出功率

240W

输出电流

10A

输入电压范围

90-264 Vac

尺寸 (L x W x H)

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

重量

0.45 kg (0.99 lb)

亮点与特色
  • Universal AC input voltage
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Lower no load power consumption
  • Compact 1U low-profile design
  • Terminal block cover and conformal coating available
  • Certified for industrial and household applications (IEC/EN 62368-1, 60335-1, 61558-1, 61558-2-16)
  • Compliant with IEC 61000-4-6 20V/m & semiconductor requirements
  • Over voltage category III (OVC III)
  • Wide operating temperature -40°C ~70°C
应用领域
PMR-24V240W1AJ
PMR-24V240W1AJ

平板型电源

PMR 系列

PMR-24V240W1AJ

亮点与特色
  • Universal AC input voltage
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Lower no load power consumption
  • Compact 1U low-profile design
  • Terminal block cover and conformal coating available
  • Certified for industrial and household applications (IEC/EN 62368-1, 60335-1, 61558-1, 61558-2-16)
  • Compliant with IEC 61000-4-6 20V/m & semiconductor requirements
  • Over voltage category III (OVC III)
  • Wide operating temperature -40°C ~70°C
输出电压

24V

输出功率

240W

输出电流

10A

输入电压范围

90-264 Vac

尺寸

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

重量

0.45 kg (0.99 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 05-Nov-2026

Image

Uploaded on 05-Nov-2026

Mechanical Drawing

Uploaded on 05-Nov-2026

.DXF

Uploaded on 05-Nov-2026

.STP

Uploaded on 05-Nov-2026

CB

Uploaded on 05-Nov-2026

CE

Uploaded on 05-Nov-2026

EAC

Uploaded on 05-Nov-2026

RoHS

Uploaded on 05-Nov-2026

TUV

Uploaded on 05-Nov-2026

UKCA

Uploaded on 05-Nov-2026

UL

Uploaded on 05-Nov-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯