AWG 18-12 Current rating can refer to page 6 “Wire AWG Table”
保护结构
-
端子台
-
重量
1.10 kg (2.43 lb)
尺寸
225 x 124 x
41 mm 8.86” x
4.88” x
1.61”
振动测试(运行状态)
IEC 60068-2-6, Sine Wave: 10Hz to 500Hz (2G); 10min per cycle, 60min for each axis (X, Y, Z)
防震测试(运行状态)
IEC 60068-2-27, Half Sine Wave: 10G for a duration of 11ms, 3 shock for each 3 directions.
运行温度
-40°C to +70°C
储存温度
-40°C to +85°C
功率降级
> 50°C de-rate power by 2% / °C < 100Vac de-rate power by 2% / V <200 Vac de-rate power by 1% / V (80% load @ 90 Vac & 180 Vac)
运行湿度
20 to 90% (Non-Condensing)
防震测试(非运行状态)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 shocks for each 3 directions
振动测试(非运行状态)
IEC 60068-2-6, Random: 5Hz to 500Hz (2.09G); 20 min per axis for all X, Y, Z direction
储藏湿度
-
运行高度
0 to 5,000 Meters (0 to 16,400 ft)
污染程度
3
碰撞试验(运行状态)
-
过压类别
II
Corrosion
-
防震
-
振动
-
噪音
-
过压保护
39.8V-48.6V SELV Output, Latch Mode
超负载/过电保护
110-175% of rated load current, >5s into latch mode (200% peak power for 5 seconds)
过热保护
Hiccup Mode, Non-Latching (Auto-Recovery)
短路保护
Latch mode
极性反接保护
-
防护等级
-
防震保护
Class I with PE*6connection
输入端极性保护
-
电池极性保护
-
电池电压保护错误
-
深度放电保护
-
超负载保护
-
过电保护
-
内置保险丝
-
输入欠压保护
-
污染程度
-
MTBF
> 700,000 hrs as per Telcordia SR-332 I/P: 100Vac, O/P: 100% Load, Ta: 25°C)
预计最长使用寿命
10 years (230 Vac, 50% load @ 40°C)
外壳温升
-
Safety Certificate
-
电气安全
PMT-36V350W2BR: TUV Bauart: EN 62368-1 UL/cUL: UL 62368-1, and CAN/CSA C22.2 No. 62368-1 CB scheme: IEC 62368-1; AS/NZS 62368-1 RCM CQC: GB4943.1 BIS: IS 13252 (Part 1) BSMI: CNS 15598-1 EAC: TP TC 004/2011 UKCA: BS EN 62368-1
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU This power supply does not comply with the harmonic current emission requirements specified in BS EN/EN61000-3-2. Please ensure it is not used in applications where compliance with this standard is required.
医疗安全
-
电隔离
Input to Output: 3.75 KVac Input to Ground: 2.0 KVac Output to Ground: 0.5 KVac
工业控制设备
-
危险场所/ATEX
-
II 3 G ATEX 2014/34/EU
-
机器电气设备
-
用於电率安装的电气设备
-
安全特低电压
SELV
海事
-
材料与部件
-
隔离电阻
-
PE 电阻
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Electrical Equipment (Safety) Regulations 2016
国家地区证书
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
CE/UKCA
-
排放
(CE & RE) EN/BS EN 55032, AS/NZS CISPR 32 Class A, KS C 9832 Compliance to FCC Part 15 Title 47 class A, ASNI C63.4