PMC-05V035W1AA

平板型电源

PMC 系列

PMC-05V035W1AA

输出电压

5V

输出功率

35W

输出电流

7A

输入电压范围

85-264Vac

尺寸 (L x W x H)

98 x 97 x 38 mm

3.86” x 3.82” x 1.50”

重量

0.21 kg (0.46 lb)

亮点与特色
  • 全球通用交流输入电压范围
  • 全输入电压范围无功率降额
  • 抗腐蚀铝质外売
  • 符合谐波电流IEC/EN 61000-3-2, Class A 标准
  • MTBF > 700,000 hrs Telcordia SR-332
  • 通过 IEC/EN/UL 60950-1、 IEC/EN/UL62368-1和EMI EN 55032 ,Class B 认证

** 停用产品 **

取代机种: PMT-5V35W1AA
型号 Description
PMC-05V035W1AJ
应用领域


PMC-05V035W1AA
PMC-05V035W1AA

平板型电源

PMC 系列

PMC-05V035W1AA

亮点与特色
  • 全球通用交流输入电压范围
  • 全输入电压范围无功率降额
  • 抗腐蚀铝质外売
  • 符合谐波电流IEC/EN 61000-3-2, Class A 标准
  • MTBF > 700,000 hrs Telcordia SR-332
  • 通过 IEC/EN/UL 60950-1、 IEC/EN/UL62368-1和EMI EN 55032 ,Class B 认证

** 停用产品 **

取代机种: PMT-5V35W1AA
输出电压

5V

输出功率

35W

输出电流

7A

输入电压范围

85-264Vac

尺寸

98 x 97 x 38 mm

3.86” x 3.82” x 1.50”

重量

0.21 kg (0.46 lb)

应用领域
型号 Description
PMC-05V035W1AJ

资源下载

资源下载

Datasheet

Uploaded on 01-Oct-2026

Manual

Uploaded on 01-Oct-2026

Image

Uploaded on 01-Oct-2026

Mechanical Drawing

Uploaded on 01-Oct-2026

.DXF

Uploaded on 01-Oct-2026

.STP

Uploaded on 01-Oct-2026

CB

Uploaded on 01-Oct-2026

CE

Uploaded on 01-Oct-2026

KC

Uploaded on 01-Oct-2026

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 01-Oct-2026

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 01-Oct-2026

UL

Uploaded on 01-Oct-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯