Introducing CliQ II DIN Rail 48V 240W (5A)




Introducing CliQ II DIN Rail 48V 240W (5A)

CliQ II DIN Rail 48V 240Watts (DRP048V240W1BA) is the latest offering from Delta CliQ II DIN Rail Power Supply series. The 48V power supplies are typically used in telecom equipment applications including POE. In the tradition of the CliQ Series, the CliQ II 48V products are IP20 certified, come in a tough anti-corrosion aluminum casing and features high efficiency without output power derating for the entire range of input voltage from 85Vac to 264Vac. The pluggable terminal block on the 240W type also enables safe and fast connections.

Applications

- POE Application
- General Industrial Applications
- Instrumentation & Measurement




相关信息

Delta Panel Mount Power Supplies for LED Signage

Delta Electronics offers different types of highly reliable panel mount power supplies fo ...

点击了解详情

高阶工业设备供电新选择 - 台达亮相导轨型电源供应器 Force-GT 系列新款三相 48 V 机型

台达推出导轨型电源供应器 Force-GT 系列最新的 48 V 三相机型,提供 480 W 及 960 W 两种功率,可应用在各种高精尖的工业设备,如网通、电动汽车充电站 ...

点击了解详情

台达新型LNV系列推出320W LED驱动器带有恒电流/恒压

台达电子推出新品LNV系列LED 驱动器,适用大范围输入电压(180Vac – 528Vac)、配备恒电流/恒压输出。此LED 驱动器系列产品提供320W输出功率, 12V、24V ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯