Delta Panel Mount Power Supplies for LED Signage



Delta Electronics offers different types of highly reliable panel mount power supplies for a wide variety of LED signage applications. The PMR and PMF series feature high MTBF and corrosion resistant aluminium body. The PMF series comes with built-in active PFC and remote ON/OFF function suitable for centralized control system. Whereas the PMR series is suitable for installation within 1U rack height. For system that requires basic functionality but equally reliable power supplies, the highly affordable PMT series provides not only overvoltage and overcurrent protections but also other excellent specifications bigger than its price tag. All series come with two different connector options (Terminal Block and Front Face).
 
 
The panel mount power supply series for LED signage are:

Series
Model Name
PFC
Output Voltage
Output
Current
Output Power
Input Voltage Range
Dimensions
(L x W x D)
PMR
 
 
PMR-4V320WC□A
●
4.2V
 
60.0A
 
252W
 
88-264Vac
 
215 x 115 x 30 mm
PMR-4V320WD□A
●
PMR-5V320WC□A
●
5V
 
60.0A
 
300W
 
88-264Vac
 
215 x 115 x 30 mm
PMR-5V320WD□A
●
PMF
 
 
 
PMF-4V320WCG□
●
4.2V
 
55.0A
 
231W
 
85-264Vac
 
215 x 115 x 50 mm
PMF-4V320WCA□
●
PMF-5V320WCG□
●
5V
 
55.0A
 
275W
 
85-264Vac
 
215 x 115 x 50 mm
PMF-5V320WCA□
●
PMT
 
 
 
PMT-4V350W1AM□
 
4.2V
 
60.0A
 
252W
 
90-132Vac, 180-264Vac
(Selectable by Switch)
215 x 115 x 50 mm
PMT-4V350W1AN□
 
PMT-5V350W1AM□
 
5V
 
60.0A
 
300W
 
90-132Vac, 180-264Vac
(Selectable by Switch)
215 x 115 x 50 mm
PMT-5V350W1AN□
 

 

Model Numbering

PM R- XXV XXXW □ □ □
Panel
Mount
Product Series
R - Standard Rack Type Series (1U)
Output
Voltage
Output
Power
Package Type
C - Enclosed with Fan
D - Enclosed without Fan
Connector Type
A - Terminal Block
B - Terminal Block
(Parallel Operation)*
G - Front Face**
C - Front Face
(Parallel Operation)*
Variable
A - Coating

 

PM F- XXV XXXW □ □ □
Panel
Mount
Product Series
F - PFC Series
Output
Voltage
Output
Power
Package Type
C - Enclosed
Connector Type
G - Front Face
A - Terminal Block**
Variable
B - No Remote
R - With Remote**

 

PM T- XXV XXXW 1 A □ □
Panel
Mount
Product Series
T - Enclosed
Output
Voltage
Output
Power
Phase Input
Single Phase
No PFC Connector Type
M - Terminal Block
N - Front Face**
Blank - Without connection
A - With connector cover
B - Conformal Coating
 
*  Options for Enclosed without Fan (PMR-□V320WDBA and PMR-□V320WDCA)
** Options

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 
 

相关信息

Delta Extends CliQ II Buffer Module for Output Current up to 40A

Delta Electronics is extending the CliQ II buffer module - DRB-24V040ABN to support 24V s ...

点击了解详情

台达医疗适配器 MEA 系列最新 300 W 机型亮相

台达针对医疗适配器 MEA 系列,推出最新的 300 W 机型 MEA-300A24C HAA。这款新机型能提供 24 V 输出,并满足各项医疗设备的供电需求,如医疗影像设 ...

点击了解详情

台达IMA PLUS系列电源供应器全新2,000W机型,峰值输出功率最高达3,000W

台达针对封闭式电源供应器IMA PLUS系列,推出全新2,000 W机型,适用于80 - 275VAC全球通用交流输入电压,并具有24V 及48V两种主电压输出以及5V / ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯