PMT-24V350W1AR

Panel Mount

PMT Series

PMT-24V350W1AR

Output Voltage

24V

Output Power

350.4W

Output Current

14.6A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.82 kg (1.81 lb)

Highlights & Features
  • AC input voltage range selectable by switch
  • Full Aluminium casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections


** EOL **

PMT-24V350W1AK, PMT-24V350W1AR, PMT-24V350W1AKN

Recommended Model: PMT-24V350W2BR

Applications


PMT-24V350W1AK
PMT-24V350W1AK

Panel Mount

PMT Series

PMT-24V350W1AR

Highlights & Features
  • AC input voltage range selectable by switch
  • Full Aluminium casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections


** EOL **

PMT-24V350W1AK, PMT-24V350W1AR, PMT-24V350W1AKN

Recommended Model: PMT-24V350W2BR

Output Voltage

24V

Output Power

350.4W

Output Current

14.6A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.82 kg (1.81 lb)

Applications

Download

Download

Datasheet

Uploaded on 10-Jul-2024

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 18-Dec-2020

.DXF

Uploaded on 18-Dec-2020

.STP

Uploaded on 18-Dec-2020

BIS

Uploaded on 04-Jun-2025

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 21-Apr-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 21-Apr-2021

UL

Uploaded on 21-Apr-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!