PJT-27V150WBNA

Open Frame

PJT Series

PJT-27V150WBNA

Output Voltage

27V,12V

Output Power

150W

Output Current

5.55A,0.5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

127.6 x 76.2 x 36.5 mm

5.02” x 3.00” x 1.44”

Unit Weight

0.37 kg (0.82 lb)

Highlights & Features
  • Universal AC input voltage
  • Standard industrial footprint of 3” x 5”
  • Built-in active PFC with up to 89.5% efficiency
  • Power Boost 6.48A (175W) at 27V for 5 seconds
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Convection cooled 150Watt operating temperature range from -10°C to +50°C
  • Built-in standby output 12V/0.5A
  • High MTBF > 700,000 hrs as per Telcordia SR-332


** EOL **

PJT-27V150WBNA


Recommended Model: PMT-12V350W2BR

Applications


PJT-27V150WBNA
PJT-27V150WBNA

Open Frame

PJT Series

PJT-27V150WBNA

Highlights & Features
  • Universal AC input voltage
  • Standard industrial footprint of 3” x 5”
  • Built-in active PFC with up to 89.5% efficiency
  • Power Boost 6.48A (175W) at 27V for 5 seconds
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Convection cooled 150Watt operating temperature range from -10°C to +50°C
  • Built-in standby output 12V/0.5A
  • High MTBF > 700,000 hrs as per Telcordia SR-332


** EOL **

PJT-27V150WBNA


Recommended Model: PMT-12V350W2BR

Output Voltage

27V,12V

Output Power

150W

Output Current

5.55A,0.5A

Input Voltage Range

85-264Vac

Dimensions

127.6 x 76.2 x 36.5 mm

5.02” x 3.00” x 1.44”

Unit Weight

0.37 kg (0.82 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Oct-2021

Manual

Uploaded on 12-Sep-2020

Image

Uploaded on 15-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 03-Dec-2020

CE

Uploaded on 03-Dec-2020

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 03-Dec-2020

UKCA

Uploaded on 28-Oct-2021

UL

Uploaded on 03-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!