Introducing PJ Open Frame Power Supply



Delta PJ series of Open Frame Power Supply offers the most widely used output voltages of 12V and 24V with power ratings of 50 Watt, 100 Watt and 150 Watt. These products come with universal AC input at 85Vac to 264Vac with features including low leakage and low Inrush current. The PCBAs are applied with conformal coating to provide protection against dust and chemical pollutants while the built-in active PFC provides PF > 0.97 and fulfills Harmonic Current Emission according to IEC/EN 61000-3-2. The series of products is further certified for EMC standards according to EN55011 for Industrial, Scientific and Medical (ISM) radio-frequency equipment; EN55022 for Industrial Technology Equipment (ITE) radio-frequency equipment and EMS according to EN55024.

In order to ensure the highest standard of reliability, only recognized Japanese connectors and capacitors are used. The versatile series also comes in metal chassis and case cover option for different installation preferences. Delta PJ series conforms to major international safety standards including EN/UL 60950-1 standard and is fully compliant with RoHS Directive 2011/65/EU for environmental protection. More power ratings and varieties of output voltage will gradually be released soon.

PJ SERIES WILL BE AVAILABLE FOR SHIPMENT IN DECEMBER 2012.

For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

デルタPMT2シリーズ・パネルマウント電源のラインナップを拡充:卓越した200%ピーク電力対応の新型600Wモデルを発表

産業用機器の小型化が進み、より一層の高出力化が求められる中、デルタはパネルマウント型電源「PMT2シリーズ」に新しく600Wモデル「PMT-600W」を追加しました。12V、2 ...

詳細

デルタ、産業革新を支えるDINレール電源 Force-GTシリーズ3相モデルに新たな48Vラインナップを追加

デルタは、ハイエンドDINレール電源「Force-GTシリーズ」の3相モデルに、新たに48Vモデルを追加しました。これにより、お客様の用途に応じたより幅広い出力電圧オプショ ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします