Ultra Slim DIN Rail Power Supply LYTE II Series – New 480 W Model Save Cabinet Installation Space




Delta expands the LYTE II Series ultra slim DIN Rail power supply by adding a new 480 W model. The new 480 W model is 56 mm in width and 35% slimmer than the previous generation to save cabinet installation space. It offers single outputs of 24 V (DRL-24V480W1EN) and 48 V (DRL-48V480W1EN) with an efficiency up to 93.5%. The convection-cooled LYTE II series provides full power across a wide operating temperate range of -30°C to +50°C and de-rating up to +70°C at 230 Vac. It can operate in constant current mode, making it suitable for reactive load such as robotic arms, CNC machines, control cabinets, and charging applications.


The LYTE II Series is certified with safety standards IEC/EN/UL 62368-1 and IEC/EN/UL 61010-1/-2-201, and its electromagnetic radiated and conducted emission is compliant to heavy industrial EN 61000-6-4 Class B Emission standard and EN 61000-6-2 Immunity standard. As to environmental protection, the product complies with RoHS Directive to fulfill the requirement.


Highlights & Features

  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • High power density
  • Operating temperature from -30°C to +70°C with -40°C cold start
  • Slim design
  • Reduced no-load power consumption
  • Compliant with SEMI F47 @ 200 Vac






Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

The New PJL Open Frame Power Supply for Lighting Applications

Delta Electronics’ newest PJL series of open frame power supply is specifically targeted f ...

詳細

Delta Introduces Two New Models from PMF Panel Mount Power Supply Series

Delta Electronics extends the PMF panel mount power supply series designed for demanding ...

詳細

医療用電源MEP-500Aシリーズを拡充 新モデル「筐体付」および「トップファン付」を追加

デルタは、高性能医療用電源MEP-500Aシリーズを拡充し、新たにエンクローズド(筐体付)モデル「CRA」と、エンクローズド・トップファン付モデル「DRA」の2つのモデルを ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします