Delta Introduces Two New Models from PMF Panel Mount Power Supply Series



Delta Electronics extends the PMF panel mount power supply series designed for demanding application requiring high power factor. The two new models provide a 5V/55A and 24V/13.3A output. The PMF-5V320WCGB and PMF-24V320WCGB have protection features including overvoltage, overcurrent, over temperature and short circuit protections.
 
These products come with built-in active PFC and the automatic fan speed control that enables better thermal management and energy consumption. Remote on/off is available as an option for systems that require system integration flexibility. The PMF series has major international safety approvals according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B and are fully compliant with RoHS Directive 2011/65/EU for environmental protection. 
 

Highlights & Features

  • Universal AC input voltage
  • Built-in active PFC and automatic fan speed control    
  • Full corrosion resistant aluminium chassis
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Cold start at -20°C for 100% load
  • Remote ON/OFF is available as an option

AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.
 

関連ニュース

Delta Introduces the DRS-30W Series as an Addition to its DIN Rail Power Supply Series

Delta Electronics is introducing the new DRS-30W series to the ultra compact Sync DIN rail ...

詳細

Delta CliQ II DIN Rail Power Supply Introduces the Robust 3-Phase 960W Model

View DRP024V960W3BN Product Specifications.   Delta Electronics ...

詳細

Delta Introduces the New 2,000 W Model for the IMA PLUS Series Power Supply with 3,000 W Peak Power

Delta introduces the new 2,000 W model for its IMA PLUS Series AC/DC power supply, whi ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします