Delta Introduces the DRS-30W Series as an Addition to its DIN Rail Power Supply Series



Delta Electronics is introducing the new DRS-30W series to the ultra compact Sync DIN rail power supply series. The new models of 24V/1.25A output (DRS-24V30W1NZ) and 5V/3A output (DRS-5V30W1NZ) are competitively priced and have improved performance at low temperatures (-20°C @ 80% load). The Sync series are able to start at the extreme low temperature of -40°C. It has a wide operating temperature range from -20°C to +70°C and a low earth leakage current < 0.5mA @ 264Vac. 

Safety approvals include IEC/EN/UL 60950-1 (ITE) and UL 508 (Industrial). The output circuit also complies with NEC Class 2 (UL 60950-1) and Limited Power Source (IEC/EN 60950-1). All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection and major international safety standards.

Highlights & Features

- Ultra compact body measuring only 75mm tall
- Universal AC input voltage and full power from -10°C to +55°C operation
- Low earth leakage current < 0.5mA @ 264Vac
- Galvanic isolation up to 3.0KVac between input to output and input to ground
- NEC Class 2/ Limited Power Source (LPS) certified
- Overvoltage/ overcurrent/ over temperature protections

The other Sync models DRS-50W series and DRS-100W series will also be introduced soon.


Please contact your local sales representative or distributor for availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 

関連ニュース

Chrome DIN Rail Power Supply Series is Now Available with 5V Output Voltage Suitable for Controller Unit

Delta Electronics extends its Chrome DIN rail power supply series with the addition of a ...

詳細

Delta Configurable Power Supplies for Medical and Industrial Application

MEG is the series of Delta configurable power supply designed for both medical and industr ...

詳細

Introducing CliQ II 24V 480W 1 Phase Power Supply

Delta Electronics Group has announced the launch of CliQ II 24V 480W 1 Phase DIN Rail (DRP ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします