Sorry, Can't send email,There are something error on data
Message
Thank you for your feedback/enquiry. Our team will get back to you as soon as possible.
Message
Please confirm subscription in your email.
Message
You are already subscribed to our newsletter
Configurable Power PDF Download
Thank You
Get your files as below link
Dowload link
Message
Thank you for the interest in our power supplies, please check your email for the configuration summary.
Error Message
Please verify you are not a robot
Message
Data not found.
Message
Please acccept Cookie Consent Policy on This website
MOOVair 03 36V
Wireless Charging System
MOOVair 03 Series
MOOVair 03 36V
Output Voltage
36V
Output Power
3300W
Output Current
88A
Input Voltage Range
180 - 264 Vac
Dimensions
(L x W x D)
420 x 310 x
68 mm
16.54” x
12.20” x
2.68”
Unit Weight
20 kg (44.09 lb)
Highlights & Features
Easy integration into the vehicle: MOOVair 03 Wireless Charging System charges any battery type incl. Li-ion of 24 V/ 36V/ 48V. GUI (graphical user interface) available to support early integration.
No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
Improve fleet operation & efficiency. Ethernet enables fleet managers to remotely monitor and control charging devices.
Flexible charging capability with consistent 3300W power delivery. Multiple vehicles equipped with 24V, 36V, and 48V batteries can utilize a single charging base, ensuring a consistent delivery of 3300W of power with unwavering reliability.
Exceptional efficiency - Charges just as fast and efficient as your wired charger. MOOVair 03 achieves above 92% wall socket to battery efficiency within a gap of 10 to 30mm.
The most reliable communication technology. The PPL (pad to pad link) communication technology, patented by Delta, ensures precise control of wireless power transfer. It solves WiFi crosstalk issues, enables direct communication between primary and secondary units, ensures precise wireless transfer control and eliminates interference with other WiFi devices.
Safe operation. No risk of sparks or arcing due to absence of wires and connectors.
Easy installation in the facility for unmanned 24/7 operation: MOOVair wireless charging stations are easy to install for in-process and opportunity charging without altering the facility. By demand chargers can be put in parallel to increase the power level.
Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
Reliable performance in challenging environments: IP 65 ensuring continuous operation even in harsh and polluted environments
Safe operation. Electromagnetic field exposure as low as common household devices like induction cooktop or microwaves. Finally, all products are CE, UL (MET), FCC certified herewith meeting the highest industrial safety standards.
Applications
MOOVair 03 36V
MOOVair 03 36V
Wireless Charging System
MOOVair 03 Series
MOOVair 03 36V
Highlights & Features
Easy integration into the vehicle: MOOVair 03 Wireless Charging System charges any battery type incl. Li-ion of 24 V/ 36V/ 48V. GUI (graphical user interface) available to support early integration.
No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
Improve fleet operation & efficiency. Ethernet enables fleet managers to remotely monitor and control charging devices.
Flexible charging capability with consistent 3300W power delivery. Multiple vehicles equipped with 24V, 36V, and 48V batteries can utilize a single charging base, ensuring a consistent delivery of 3300W of power with unwavering reliability.
Exceptional efficiency - Charges just as fast and efficient as your wired charger. MOOVair 03 achieves above 92% wall socket to battery efficiency within a gap of 10 to 30mm.
The most reliable communication technology. The PPL (pad to pad link) communication technology, patented by Delta, ensures precise control of wireless power transfer. It solves WiFi crosstalk issues, enables direct communication between primary and secondary units, ensures precise wireless transfer control and eliminates interference with other WiFi devices.
Safe operation. No risk of sparks or arcing due to absence of wires and connectors.
Easy installation in the facility for unmanned 24/7 operation: MOOVair wireless charging stations are easy to install for in-process and opportunity charging without altering the facility. By demand chargers can be put in parallel to increase the power level.
Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
Reliable performance in challenging environments: IP 65 ensuring continuous operation even in harsh and polluted environments
Safe operation. Electromagnetic field exposure as low as common household devices like induction cooktop or microwaves. Finally, all products are CE, UL (MET), FCC certified herewith meeting the highest industrial safety standards.
WPB and WPP : -40°C to +40°C WSB and WSP : -40°C to +70°C
Storage Temperature
-45°C to +70°C
Power De-rating
Automatic on base of internal temperature
Operating Humidity
0% to 95%, non-condensing
Shock Test (Non-Operating)
-
Vibration (Non-Operating)
-
Storage Humidity
-
Operating Altitude
3,000 m (9,842 ft)
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
II
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Yes
Overload / Overcurrent
Yes
Over Temperature
Yes
Short Circuit
By fuse
Reverse Polarity Protection
Yes
Degree of Protection
WPB : IP65 WPP and WSP : IP67 WSB : IP65
Protection Against Shock
Class I
Input Polarity Protection
-
Battery Polarity Protection
Yes
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
Yes
Insufficient Input Voltage Protection
Yes
MTBF
100khrs.(Telecordia SR-332, Method I, Case III, Issue 2, 90%confidence level, based on component stress).
Expected Cap Life Time
5 years
Safety Certificate
USA Safety marks: cMETus
Europe Safety marks: CE
Electrical Safety
IEC 60950-1 IEC 62368-1
CE
Yes
Medical Safety
-
Galvanic Isolation
-
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
> 100,000 Ohm
PE Resistance
< 1 Ohm
UKCA
-
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
CISPR 11, FCC part 18 subpart C
Immunity
EN 61000-6-2
Harmonic Current Emissions
-
Voltage Fluctuation and Flicker
-
ESD Immunity
-
Radiated Immunity
-
EFT
-
Surge
-
Conducted Immunity
-
Magnetic Field
-
Voltage Dips
-
Component Power Supply for General Use
-
Nominal Battery Voltage
36 V
Battery Voltage Range
18 - 49.5 Vdc
Battery Capacity
-
Battery Charging Mode
Set points from vehicle: CANopen® Set points from infrastructure: Ethernet Pre-programmed standalone operation: User programmable CC-CV profile, Multi-stage charge profile
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept