MOOVair 01 24V

Wireless Charging System

MOOVair 01 Series

MOOVair 01 24V

Output Voltage

24V

Output Power

1000W

Output Current

41.7A

Input Voltage Range

85 - 265 Vac

Dimensions (L x W x D)

WPB 192 x 280 x 60 mm (7.6 x 11.0 x 2.4 in)
WPP and WSP Ø 160 x 19 mm (6.3 x 0.7 in)
WSB 168 x 82 x 28 mm (6.6 x 3.2 x 1.1 in)

Unit Weight

5.40 kg (11.90 lb)

Part Number
EOE14011131 MOOVair 01 Wireless Charger 1kW Primary Unit
EOE14011207 MOOVair 01 Wireless Charger 1kW Secondary Unit 24V
Highlights & Features
  • Easy integration into the vehicle: MOOVair 01 Wireless Charging System charges any battery type incl. Li-ion of 24 V/ 36V/ 48V. GUI (graphical user interface) available to support early integration.
  • No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
  • Exceptional efficiency. Charges just as fast and efficient as wired chargers. MOOVair 01 achieves above 93% efficiency wall socket to battery within a gap of up to 20 mm.
  • Easy installation in the facility for unmanned 24/7 operation: MOOVair wireless charging stations are easy to install for in-process and opportunity charging without altering the facility. By demand chargers can be put in parallel to increase the power level.
  • Flexible charging capability with consistent 1000W power delivery. Multiple vehicles equipped with 24V, 36V, and 48V batteries can utilize a single charging base, ensuring a consistent delivery of 1000W of power with unwavering reliability.
  • Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
  • Reliable performance in challenging environments: IP 65 ensuring continuous operation even in harsh and polluted environments.
  • Safe operation. No risk of sparks or arcing due to absence of wires and connectors. Electromagnetic field exposure as low as common household devices like induction cooktop or microwaves. Finally, all products are CE, UL (MET), FCC certified herewith meeting the highest industrial safety standards.
Applications
MOOVair 01 24V
MOOVair 01 24V

Wireless Charging System

MOOVair 01 Series

MOOVair 01 24V

Part Number
EOE14011131 MOOVair 01 Wireless Charger 1kW Primary Unit
EOE14011207 MOOVair 01 Wireless Charger 1kW Secondary Unit 24V
Highlights & Features
  • Easy integration into the vehicle: MOOVair 01 Wireless Charging System charges any battery type incl. Li-ion of 24 V/ 36V/ 48V. GUI (graphical user interface) available to support early integration.
  • No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
  • Exceptional efficiency. Charges just as fast and efficient as wired chargers. MOOVair 01 achieves above 93% efficiency wall socket to battery within a gap of up to 20 mm.
  • Easy installation in the facility for unmanned 24/7 operation: MOOVair wireless charging stations are easy to install for in-process and opportunity charging without altering the facility. By demand chargers can be put in parallel to increase the power level.
  • Flexible charging capability with consistent 1000W power delivery. Multiple vehicles equipped with 24V, 36V, and 48V batteries can utilize a single charging base, ensuring a consistent delivery of 1000W of power with unwavering reliability.
  • Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
  • Reliable performance in challenging environments: IP 65 ensuring continuous operation even in harsh and polluted environments.
  • Safe operation. No risk of sparks or arcing due to absence of wires and connectors. Electromagnetic field exposure as low as common household devices like induction cooktop or microwaves. Finally, all products are CE, UL (MET), FCC certified herewith meeting the highest industrial safety standards.
Output Voltage

24V

Output Power

1000W

Output Current

41.7A

Input Voltage Range

85 - 265 Vac

Dimensions

WPB 192 x 280 x 60 mm (7.6 x 11.0 x 2.4 in)
WPP and WSP Ø 160 x 19 mm (6.3 x 0.7 in)
WSB 168 x 82 x 28 mm (6.6 x 3.2 x 1.1 in)

Unit Weight

5.40 kg (11.90 lb)

Applications

Download

Download

Datasheet

Uploaded on 09-Jan-2025

Image

Uploaded on 22-May-2026

EU Declaration of Conformity

Uploaded on 08-Aug-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!