PMU-27V155WCCA

Panel Mount

PMU Series

PMU-27V155WCCA

Output Voltage

27.6V

Output Power

151W

Output Current

4A,1.5A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.60 kg (1.32 lb)

Highlights & Features
  • AC input voltage range selectable by switch
  • LED indicators for DC OK (Green) and Battery Reverse Polarity Connection (Red)
  • Zero switch-over time from loss of AC, to battery operation
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Monitoring Signals for AC OK, DC OK and Battery Low indication
  • Overvoltage / Overcurrent / Over temperature / Short circuit protections
  • Built-in over current and short circuit protection in Buffering (battery discharging) mode operation
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMU-27V155WLBA, PMU-27V155WLCA

Model Description
PMU-27V155WCBA Enclosed, without Signal
Applications


PMU-27V155WCCA
PMU-27V155WCCA

Panel Mount

PMU Series

PMU-27V155WCCA

Highlights & Features
  • AC input voltage range selectable by switch
  • LED indicators for DC OK (Green) and Battery Reverse Polarity Connection (Red)
  • Zero switch-over time from loss of AC, to battery operation
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Monitoring Signals for AC OK, DC OK and Battery Low indication
  • Overvoltage / Overcurrent / Over temperature / Short circuit protections
  • Built-in over current and short circuit protection in Buffering (battery discharging) mode operation
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMU-27V155WLBA, PMU-27V155WLCA

Output Voltage

27.6V

Output Power

151W

Output Current

4A,1.5A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.60 kg (1.32 lb)

Applications
Model Description
PMU-27V155WCBA Enclosed, without Signal

Download

Download

Datasheet

Uploaded on 21-Apr-2025

Manual

Uploaded on 26-Aug-2021

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 17-May-2024

CB

Uploaded on 07-Dec-2020

CCC

Uploaded on 17-Feb-2022

CE

Uploaded on 07-Dec-2020

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 07-Dec-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 03-Nov-2021

UL

Uploaded on 07-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!