PMT-D2V100W1AA

Panel Mount

PMT Series

PMT-D2V100W1AA

Output Voltage

24V,5V

Output Power

99W

Output Current

3.5A,3A

Input Voltage Range

88-132Vac, 176-264Vac (Selectable by Switch)

Dimensions (L x W x H)

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.42 kg (0.93 lb)

Highlights & Features
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Selectable AC Switch (88-132Vac, 176-264Vac)
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile configuration options (Enclosed, L Frame)
  • Versatile connector options (Terminal Block, Front Face, Harness)


** EOL **

PMT-D2V100W1AH, PMT-D2V100W1AG, PMT-D2V100W1AAB

** NRND **

PMT-D2V100W1AA

Applications


PMT-D2V100W1AA
PMT-D2V100W1AA

Panel Mount

PMT Series

PMT-D2V100W1AA

Highlights & Features
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Selectable AC Switch (88-132Vac, 176-264Vac)
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile configuration options (Enclosed, L Frame)
  • Versatile connector options (Terminal Block, Front Face, Harness)


** EOL **

PMT-D2V100W1AH, PMT-D2V100W1AG, PMT-D2V100W1AAB

** NRND **

PMT-D2V100W1AA

Output Voltage

24V,5V

Output Power

99W

Output Current

3.5A,3A

Input Voltage Range

88-132Vac, 176-264Vac (Selectable by Switch)

Dimensions

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.42 kg (0.93 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-May-2025

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 25-Dec-2020

.DXF

Uploaded on 25-Dec-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CCC

Uploaded on 12-Sep-2023

CE & UKCA

Uploaded on 04-Jun-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 30-Nov-2020

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!