PMT-5V350W1AM

Panel Mount

PMT Series

PMT-5V350W1AM

Output Voltage

5V

Output Power

300W

Output Current

60A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.81 kg (1.79 lb)

Highlights & Features
  • AC input range selectable by switch
  • Full Aluminum casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • Wide operating temperature range from -20°C to +70°C and cold start at -40°C
  • MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections


** EOL **

PMT-5V350W1AM, PMT-5V350W1AMA, PMT-5V350W1AMB, PMT-5V350W1AMC, PMT-5V350W1AME, PMT-5V350W1AN

Recommended Model: PMR-5V320WDAA


Applications


PMT-5V350W1AM
PMT-5V350W1AM

Panel Mount

PMT Series

PMT-5V350W1AM

Highlights & Features
  • AC input range selectable by switch
  • Full Aluminum casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • Wide operating temperature range from -20°C to +70°C and cold start at -40°C
  • MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections


** EOL **

PMT-5V350W1AM, PMT-5V350W1AMA, PMT-5V350W1AMB, PMT-5V350W1AMC, PMT-5V350W1AME, PMT-5V350W1AN

Recommended Model: PMR-5V320WDAA


Output Voltage

5V

Output Power

300W

Output Current

60A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.81 kg (1.79 lb)

Applications

Download

Download

Datasheet

Uploaded on 22-Apr-2020

Manual

Uploaded on 22-Apr-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 27-May-2022

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 21-Apr-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!