PMT-48V350W1AR

Panel Mount

PMT Series

PMT-48V350W1AR

Output Voltage

48V

Output Power

350W

Output Current

7.3A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.83 kg (1.83 lb)

Highlights & Features
  • AC input voltage range selectable by switch
  • Full aluminium casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • MTBF > 700,000 hrs. as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections


** EOL **

PMT-48V350W1AR, PMT-48V350W1AK, PMT-48V350W1ARA

Recommended Model: PMT-48V350W2BR

Applications


PMT-48V350W1AR
PMT-48V350W1AR

Panel Mount

PMT Series

PMT-48V350W1AR

Highlights & Features
  • AC input voltage range selectable by switch
  • Full aluminium casing for light weight and corrosion resistant handling
  • Built-in automatic fan speed control circuit
  • MTBF > 700,000 hrs. as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections


** EOL **

PMT-48V350W1AR, PMT-48V350W1AK, PMT-48V350W1ARA

Recommended Model: PMT-48V350W2BR

Output Voltage

48V

Output Power

350W

Output Current

7.3A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.83 kg (1.83 lb)

Applications

Download

Download

Datasheet

Uploaded on 27-Jun-2022

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 19-Dec-2020

.DXF

Uploaded on 18-Dec-2020

.STP

Uploaded on 18-Dec-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 21-Apr-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 21-Apr-2021

UL

Uploaded on 21-Apr-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!