PMT-24V50W1AH

Panel Mount

PMT Series

PMT-24V50W1AH

Output Voltage

24V

Output Power

50W

Output Current

2.09A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

98 x 98 x 38 mm

3.86” x 3.86” x 1.50”

Unit Weight

0.24 kg (0.53 lb)

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate from input voltage 90Vac to 264Vac
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections
  • Versatile connector options (Terminal Block, Front Face, Harness)


** EOL **

PMT-24V50W1AG, PMT-24V50W1AH, PMT-24V50W1AAA, PMT-24V50W1AAB

** NRND (Not Recommended for New Designs) **

PMT-24V50W1AA (Last Buy Date: 2026/7/31~2027/7/31)

Recommended Model: PMT-24V50W2BA

Applications


PMT-24V50W1AA
PMT-24V50W1AA

Panel Mount

PMT Series

PMT-24V50W1AH

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate from input voltage 90Vac to 264Vac
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections
  • Versatile connector options (Terminal Block, Front Face, Harness)


** EOL **

PMT-24V50W1AG, PMT-24V50W1AH, PMT-24V50W1AAA, PMT-24V50W1AAB

** NRND (Not Recommended for New Designs) **

PMT-24V50W1AA (Last Buy Date: 2026/7/31~2027/7/31)

Recommended Model: PMT-24V50W2BA

Output Voltage

24V

Output Power

50W

Output Current

2.09A

Input Voltage Range

85-264Vac

Dimensions

98 x 98 x 38 mm

3.86” x 3.86” x 1.50”

Unit Weight

0.24 kg (0.53 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-May-2025

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 10-Aug-2026

Mechanical Drawing

Uploaded on 21-May-2020

.DXF

Uploaded on 20-May-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 25-May-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 11-Feb-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!